TMCM-303

OBSOLETE PRODUCT

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

Highlights

  • Automatic ramp generation in hardware
  • StallGuardTM option for sensorless motor stall detection
  • Full step frequencies up to 20kHz
  • On the fly alteration of motion parameters (e.g. position, velocity, acceleration)
  • Local reference move using sensorless StallGuardTM feature or reference switch
  • Coil current adjustable by software
  • Up to 16 times microstepping
  • ADI TRINAMIC driver technology: No heatsink required
  • Many adjustment possibilities make this module the solution for a great field of demands

Motor type

  • Coil current from 300mA to 1.1A RMS (1.5A peak)
  • 8V to 34V nominal supply voltage

Software

  • Stand-alone operation using TMCL or remote controlled operation
  • TMCL program storage: 16 KByte EEPROM (2048 TMCL commands)
  • PC-based application development software TMCL-IDE included

Other

  • 68 pin connector carries all signals
  • RoHS compliant latest from 1 July 2006
  • Size: 80x50mm²
TMCM-303
OBSOLETE PRODUCT
TMCM-303_1k
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

数据手册 1

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

硬件生态系统

部分模型 产品周期 描述
电机驱动器和运动控制器模块 1
TMCM-3230 量产 3-axis plug-in stepper motor controller/driver module 9 to 28.5V, 1A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard, CoolStep and StealthChop
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

最新评论

需要发起讨论吗? 没有关于 TMCM-303的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览