Dual Core Blackfin® ADSP-BF60x Series Processors

Designed For A Wide Variety of Applications

Automotive Driver Assistance
Industrial Machine Vision
Security and Surveillance
Power Grid Monitoring
Industrial Process Control
Wireless Communications

Learn More

特色产品

ADSP-BF60x Functional Block Diagram
ADSP-BF609

最高1GHzBlackfin双核处理器,硬件支持高清视频

样片及购买
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF608

最高1GHz的Blackfin双核处理器,采用支持VGA视频分析的硬件

样片及购买
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF607

最高1GHZ的BLACKFIN双核处理器,适合高性能数字信号处理应用

样片及购买
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF606

工作频率高达800 MHZ的BLACKFIN双核处理器,适合高性能数字信号处理应用

样片及购买
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Title
Subtitle
了解更多

Features and Benefits

  • Highest Performance Blackfin Processor
    1GHz of programmable Blackfin processor performance across two cores
  • New Pipelined Vision Processor (PVP) for embedded vision applications
  • Feature rich peripheral set & connectivity options
    USB2.0, Ethernet, 5 types of serial interfaces, ePPI for CMOS sensors and LCD
    Link ports for high speed multiprocessing
  • Integration for Safety oriented applications
    Memory parity, ECC, system protection unit for detecting/recovering from faults
  • Delivering lowest power per function
    Typical power consumption at 25C for the BF609 is 400mW
Blackfin Embedded Vision Start Kit

相关资源
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目