3B37隔离式热电偶输入

精确且可供系统立即使用
内部冷结补偿主要校正因寄生热电偶(因热电偶与输入螺丝端子连接而形成)而产生的误差,在+5°C至+ 45°C环境温度范围中提供±0.5°C的精度。模块生成可预测的上调信号,以指示热电偶开路;对于下调响应,在3B系列背板上的螺丝端子2和4两端连接47 MΩ、0.25 W电阻。
3B系列自定义范围调整程序
外部可编程版本,3B37-X--00型号,可让用户使用可选的即插即用式AC1310 范围调整卡配置特殊输入范围,范围调整卡包含用户提供的电阻以确定零点和跨度。 为了便于选择电阻,Windows®程序,3B-CUSTOM,根据用户需要的输入/输出范围来计算电阻值。
在3B37模块内
斩波稳定低漂移输入放大器确保长期稳定性。在放大器输入端,从输入信号中减去零电平输入电压以设置零电平值。为了方便用户,零点和跨度可由工厂配置,以满足自定义需求(3B37-CUSTOM型号),或者可以通过将用户提供的电阻插入可选的AC1310即插即用式范围调整卡来进行外部编程(3B37-X-00型号)。 零抑制可超过输入范围的100%。 这使得零电平的抑制输入值数倍于用以对输入信号的选择部分进行精密扩展坐标测量的总跨度。现场侧的差分输入电路完全悬空,无需任何输入接地。 现场侧的差分输入电路完全悬空,无需任何输入接地。 信号变压器计算机侧的解调器恢复初始信号,接着予以滤波和缓冲以提供低噪声、低阻抗的输出电压;此输出还驱动电压至电流(V/I)转换器以提供同步电流输出,实现接口通用性。
![]() |
图1. 3B37功能框图 |
![]() |
图2. 3B37输入现场连接 |
输入类型 |
双路输出 |
热电偶: J, K, T, E, R, S, B |
0 至 +10 V 或 -10 V 至 +10 V |
0 至 20 mA 或 4 至 20 mA |
型号 | 输入类型 | 输入范围 | 输出 范围1 |
|
现在订购 | 3B37-X-00 |
J, K, T, E, R, S, 或 B型 | 外部可编程2 |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-J-01 |
J 型 | -100°C 至 +100°C (-148°F 至 +1400°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-K-02 | K 型 |
-100°C 至 +1350°C (-148°F 至 +2462°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-T-03 |
T 型 | -100°C 至 +400°C (-148°F 至 +752°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-E-04 |
E 型 |
0°C 至 +900°C (+32°F 至 +1652°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-R-05 |
Type R |
0°C 至 +1750°C (+32°F 至 +3182°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-S-05 |
S 型 |
0°C 至 +1750°C (+32°F 至 +3182°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
现在订购 |
3B37-B-06 |
B 型 |
0°C 至 +1800°C (+32°F 至 +3272°F) |
0 V 至 +10 V 和 0 mA 至 20 mA |
3B37-Custom |
J , K, T, E, R, S, 或 B型 |
* | * |
1利用附送的跳线,用户可将输出电流范围设置为4 mA至20 mA。
2需要AC1310范围调整卡
*可自定义输入/输出范围。 参见配置指南。
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B37 |
Input Range |
|
Standard Ranges |
Refer to Model Table |
Custom Ranges |
±5 mV to ±500 mV |
Output Range |
|
Voltage (RL > 2K) |
0 V to +10 V; -10 V to +10 V |
Current (RL = 0 to 850Ω)1 |
4 mA to 20 mA or 0 mA to 20 mA |
Maximum Current Output Span |
0 mA to 31 mA |
Accuracy2 | |
Initial @ +25°C |
±0.1% Span + CJC Sensor Error |
Nonlinearity |
±0.01% Span |
Stability vs. Temperature |
|
Voltage Output |
|
Zero | ±0.02°C/°C |
Span | ±25 ppm of Reading/°C |
Current Output4 |
|
Zero | ±25 ppm of Span/°C |
Span | ±25 ppm of Reading/°C |
Zero and Span Adjustment Range4 | ±5% of Span |
Cold Junction Compensation (CJC)5 | |
Initial Accuracy @ +25°C |
±0.5 °C |
Accuracy vs. Temperature, +5°C to +45°C |
±0.5°C (±0.0125°C/°C) |
Input Bias Current | +15 nA |
Input Resistance |
15 MΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
50 µV rms |
Bandwidth, -3 dB |
3 Hz |
Output Rise Time, 10% to 90% Span | 200 ms |
Open Input Response |
Upscale |
Open Input Detection Time | 10 seconds |
Common Mode Voltage (CMV) | |
Input-to-Output, Continuous |
±1500 V peak, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Common Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz | 160 dB |
Normal Mode Rejection, 50/60 Hz | 60 dB |
Input Protection |
|
Continuous |
220 V rms maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Voltage Output Protection | Continuous Short to Ground |
Current Output Protection |
130 V rms, continuous |
Power Supply Voltages6 |
|
±15 V dc Supplies |
|
Rated Operation | ±(11.5 V dc to 16.5 V dc) |
Current | ±12 mA |
Sensitivity | ±0.01% span/V |
+24 V dc Loop Supply |
|
Rated Operation | +12 V dc to +30 V dc |
Current | +27 mA @ lout = 20 mA |
Sensitivity | ±0.0002% span/V |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" (80.0 mm x 86.2 mm x 19.7 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Storage | -55°C to +85°C |
Relative Humidity, 24 hours |
0 to 95% @ +60°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 For a 0 mA to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B30-00 and 3B31-00 models, using the AC1310 ranging card.
5 When used with the CJC temperature sensor provided on the 3B Series backplane.
6 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.