IC0400K782SF

过期

具有MIPS 4KSd处理器内核的DeepCover安全微控制器

具有先进物理安全保护的安全32位MIPS处理器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • MIPS32 4KSd RISC Processor
    • 130 MIPS at 96MHz
    • 2 x 8KB Cache
    • Memory Management Unit
    • Enhanced Power Management
    • Dedicated Instructions to Boost Cryptographic Operations
  • Memories
    • 128KB of SRAM
    • 256KB of Lockable Flash Memory
    • 256 Bytes of User OTP
    • 128KB of ROM (HAL, EMV Level 1, and Secure Bootloader)
  • Security Features
    • Hardware AES-128 Engine
    • Unique Serial Number (USN)
    • 512-Bit Battery-Powered Key Area (BPK) with Instant Erase Upon Tampering
    • Integrated Tamper Sensors (Frequency, Voltage, Temperature, Die Shield)
    • 12 External Sensor Inputs
    • True Random-Number Generator (TRNG)
    • Secure RTC with Interrupt Alarm
    • Secure Keyboard Controller (4 x 3)
  • Interrupt Controller
  • 1D/2D DMA
  • LCD Interface: 8-Bit Bus, 6800 Compatible
  • One ISO 7816 Controller
  • USB 2.0 OTG Full Speed with 16 Endpoints and Integrated Transceiver
  • Two UARTs
  • I²C Master/Slave
  • SPI Master with Up to Seven Slaves
  • 16 GPIOs
  • Four 16-Bit Timers/Counters
  • One PWM with 15mA Output
  • Watchdog Timer
  • JTAG Boundary Scan
  • 121-Ball BGA, 8x8mm body size, 0.65mm Pitch

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Microcontroller (USIP™ Professional IC Lite (USIP-L)) was designed to provide an interoperable, secure, and cost-effective environment for new generations of trusted devices. This secure platform is fully compliant with EMV® and PCI PTS standards. The USIP-L is based upon the most secure, 32-bit, RISC core (MIPS32® 4KSd) from MIPS Technologies. While providing superior performance (1.35MIPS/MHz), this low-power core adds special instructions to accelerate cryptographic operations and security functions to enforce system integrity.

System security is enhanced by a number of physical and logical protection mechanisms including environmental sensors (temperature, voltage, and frequency), active metal shield, real-time clock (RTC), and 512 bits of secure NVM storage (BPK) with instant erase capability upon tampering. The USIP-L is one of the most integrated solutions for financial and other trusted terminals. It includes 128KB of SRAM, 128KB of ROM, 256KB of flash, and 256 bytes of OTP.

The device provides extensive communication support with USB On-The-Go (OTG), UART, SPI and I²C. In addition, the USIP-L offers a unique set of peripherals such as smart card controller, LCD interface, GPIO, PWM, watchdog, and general-purpose timers.

IC0400K782SF
具有MIPS 4KSd处理器内核的DeepCover安全微控制器
pdp-image-unavailable
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问
了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

最新评论

需要发起讨论吗? 没有关于 IC0400K782SF的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览