产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • Keeps Track of Hundredths of Seconds, Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years; Valid Leap Year Compensation Up to 2100
  • Watchdog Timer Restarts an Out-of-Control Processor
  • Alarm Function Schedules Real-Time-Related Activities
  • Embedded Lithium Energy Cell Maintains Time, Watchdog, User RAM, and Alarm Information
  • Programmable Interrupts and Square-Wave Outputs Maintain JEDEC Footprint
  • All Registers are Individually Addressable via the Address and Data Bus
  • Accuracy is Better than ±1 Minute/Month at +25°C
  • Greater than 10 Years of Timekeeping in the Absence of VCC
  • 50 Bytes of User NV RAM
  • -40°C to +85°C Industrial Temperature Range
DS1284
看门狗计时器
pdp-image-unavailable
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
需要发起讨论吗? 没有关于 DS1284的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览