ad9768
过期Ultrahigh Speed IC D/A Converter
概述
The Analog Devices AD9768SD D/A converter is a monolithic current-output converter which can accept 8 bits of ECL-level digital input voltages and convert them into analog signals at update rates as high as 100MSPS. In addition to its use as a standard D/A converter, it can also be utilized as a two-quadrant multiplying D/A at multiplying bandwidths as high as 40MHz.
An inherently low glitch design is used, and the complementary current outputs are suitable for driving transmission lines directly. Nominal full-scale output is 20mA, which corresponds to a 1-volt drop across a 50 Ohm load, or ±1 volt across 100 Ohm returned to +1volt. The actual output current is determined by the on-chip reference voltage (VREF-1.26V) and an external current setting resistor, RSET.
参考资料
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 AD9768的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论