AC1315

I/O Backplane Cable

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

The AC1315 is a 2-foot, 26-pin flat ribbon cable which includes two female connectors. The cable connects directly to either the P1 or P2, 26-pin I/O system connectors supplied on the 3B and 5B Series backplanes and can be used with the optional AC1324 interface board. The cable and interface board connect the 3B, 5B and Series backplanes to analog I/O boards compatible with all of the leading industry buses. The AC1315 cable can also be used to interface a AC1324 screw terminal interface board to a 7B Series backplane through a AC1393 adapter.

AC1315
I/O Backplane Cable
pdp-image-unavailable
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
需要发起讨论吗? 没有关于 AC1315的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览