6B13

过期

2-, 3-, 4-wire RTD Inputs: Signal Conditioning Module

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • Accepts RTD Input
  • RS-485 Interface
  • National Instruments Labview Supported
  • 2500V CMV Version Available 6B13-HV

The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.

6B13
2-, 3-, 4-wire RTD Inputs: Signal Conditioning Module
6b13 Functional Block Diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

应用笔记 1

信息 2

轮廓图 1

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

最新评论

需要发起讨论吗? 没有关于 6B13的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览