Get More Mixed Signal Integration For Less Risk, Cost, and Size
Get More Mixed Signal Integration For Less Risk, Cost, and Size
Mixed Signal Front End (MxFE®) ICs Provide ASIC- Level Integration Without the Delays, Investment, and Risk.
Since MxFE converters are standard products, there is no NRE and MxFE devices are available now, so time to market risk is eliminated.
Broadband CODEC MxFE converters have been developed using ADI's extensive analog and mixed signal expertise, they target any broadband home networking and access system including those based on standards including HomePlug, HPNA and Wimax among many others.
| Part Number | ADC Bits | ADC Clock Rate (MHz) | DAC Bits | DAC Clokc Radio (MHz) | Primary Application |
| AD9860 | 2x10 |
64 |
2x12 | 128 | Broadband Wireless |
| AD9862 |
2x12 |
64 |
2 x14 | 128 | Broadband Wireless |
| AD9861 |
2x10 |
80 |
2x10 |
200 | Broadband Wireless |
| AD9863 |
2x12 |
80 |
2x12 |
200 | Broadband Wireless |
| AD9865 |
10 | 80 |
2x12 |
200 | Home Networking |
| AD9866 |
12 | 80 | 10 | 200 | Home Networking |
| AD9975 |
10 | 50 | 10 | 128 | Home Networking |
| AD9877 |
1x12,2x8 |
33,16.550 |
12 |
232 |
Cable Modem/Set top box |
| AD9878 |
1x12,1x10,2x7 |
33,33,16.5 |
12 |
232 |
Cable Modem/Set top box |
| AD9879 |
1x12,1x10,2x7 |
33,33,16.5 |
12 |
232 |
Cable Modem/Set top box |
IF Subsystem MxFE ICs are general purpose IF subsystems that digitize narrow band IF input signals.These devices include low-noise amplifiers, mixers, analog-to-digital converters, AGC circuitry, and programmable filters among other features. Serial output I & Q data streams facilitate DSP interfacing for software defined radio applications. These devices offer the highest performance narrowband receiver available, enabling cost reductions for APCO 25, TETRA, VSAT, RFID, GSM / EDGE, Satellite Asset tracking and many other applications.
| Part Number | ADC Bits | ADC Clock Rate (MHz) | DAC Bits | DAC Clock Rate (MHz) |
Primary Application |
| AD9874 | 16/24 |
26 |
N/A | N/A | Low Power IF Subsystem |
| AD9864 |
16/24 |
26 | N/A |
N/A |
Low Cost IF Subsystem |
| AD6650 |
2x12 |
26 | N/A |
N/A |
Base Station IF Subsystem |
If you don't see an MxFE IC here for your application, we may be working on it. Please contact us with your requirements.