概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
The QorIQ T1023 Reference Design Board (T1023RDB) is a high-performance evaluation, development and test platform supporting the QorIQ T1023 communications processor.
The board will support the evaluation and development of the dual core T1023 and the single core T1013 communications processors built on Power Architecture® technology.
Rail/Function | Part Number | General Description of Part |
1.0V : Core 3.3V : System Power 3.3V : PHY, PCIE |
LT8612 | 42V, 6A Synchronous Step-Down Regulator with 3µA Quiescent Current |
1.0V : S1VDD 1.2V : TVDD 2.1V : PHY |
LT3021 | 500mA, Low Voltage, Very Low Dropout Linear Regulator |
0.85V : PHY | LTC3605A | 20V, 5A Synchronous Step-Down Regulator |
5V : USB | LTC3600 | 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator |
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LTC3600 | 15V、1.5A、同步轨至轨单电阻器降压型稳压器 |
LTC3600EDD#PBF LTC3600EMSE#PBF LTC3600IDD#PBF LTC3600IMSE#PBF |
LTC3605A | 20V、5A、同步降压型稳压器 |
LTC3605AEUF#PBF LTC3605AIUF#PBF |
LT8612 | 具 3μA 静态电流的 42V、6A 同步降压型稳压器 |
LT8612EUDE#PBF LT8612IUDE#PBF |
LT3021 | 500mA、低电压、非常低压差线性稳压器 |
LT3021EDH#PBF LT3021EDH-1.2#PBF LT3021EDH-1.5#PBF LT3021EDH-1.8#PBF LT3021ES8#PBF LT3021ES8-1.2#PBF LT3021ES8-1.5#PBF LT3021ES8-1.8#PBF LT3021IS8-1.8#PBF |