概览

优势和特点

Blaize® Pathfinder P1600 small form factor embedded SoM brings the programmability and efficiency benefits of the Blaize GSP® architecture, ideal for AI inferencing workloads at the edge, to embedded systems.

Analog Devices, Inc. supports end to end power delivery solutions for Blaize Pathfinder P1600 SOM. Blaize uses Analog Devices discrete power solutions to enable their System on Chip (SoC) to deliver high compute with optimized with most TOPS/Watt performance for datacenter and Artificial Intelligence.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LTC7151S
  • LT8609S
  • LTC3636
  • ADP1752
  • ADP1755

电路功能与优势

Complete P/Ns and Circuit Descriptions (Pathpartner P1600 SOM)

Rail/Function Part Number(s) Description
0V8 (CORE) LTC7151SEV#PBF 20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator
1V1, 1V8 LTC3636EUFD#PBF Dual Channel 6A, 20V Monolithic Synchronous Step-Down Regulator
1V2 ADP1752ACPZ-1.2-R7 800mA Low-Vin LDO Regulator
0V8_MS ADP1755ACPZ-R7 1.2 A, Low VIN, Low Dropout Linear Regulator
3V3 LT8609SEV#PBF 42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5µA Quiescent Current
1V8_MS ADP1752ACPZ-1.2-R7 800mA Low-Vin LDO Regulator

样片申请及购买