概览

产品详情

Demonstration circuit 716 is a 40V micropower SOT-23 buck regulator featuring the LT3470. The board is optimized for 5V output at up to 200mA load current for a steady state input voltage range of 7V to 40V. The LT3470 hysteretic control scheme allows all of the components to be small, surface mount devices while providing minimum output ripple voltage at all load currents.

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。