概览

产品详情

Demonstration circuit 2490A is a micropower no-opto isolated flyback converter featuring the LT8303. This demo circuit outputs 5V, and maintains tight regulation with a load current from 2.5mA to 0.84A over an input voltage from 36V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。