概览
产品详情
Demonstration circuit 2341A is a high efficiency synchronous buck DC/DC converter with 4.5V to 20V input range. It can supply 20A maximum load current at 1.5V output. The demo board features the LTC7130 regulator. No external MOSFETs are required. It employs an LTC proprietary current sensing, current mode architecture, allowing the use of a very low DC resistance (DCR) power inductor to maximize efficiency in high current applications. Differential output voltage sensing along with a precision internal reference combine to offer accurate output regulation. The LTC7130 is housed in a 6.25mm × 7.5mm × 2.22mm 63-pin BGA package.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。