-
DC2303A - Schematic5/25/2017PDF106K
概览
产品详情
Demonstration circuit 2303 supports the LTC2000 and LTC2000A, a high speed, high dynamic range family of DACs. It was specially designed for applications that require differential DC coupled outputs. DC2303 supports the complete family of the LTC2000 including 16-, 14- and 11-bit parts.Companion Board: Kintex Board
相关产品
文档
-
DC2303A - Demo Manual5/25/2017PDF663K
-
DC2303 Verilog Files2/3/2022ZIP31 M
-
DC2303A - Design Files5/25/2017ZIP4 M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。