概览

产品详情

DC2246B is a linear regulator demonstration circuit featuring the LT3042EDD, which is a 200mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) RF low dropout (LDO) regulator with programmable current limit.


DC2246B operates over an input voltage range of 3.8V to 20V and is configured for 3.3V at its output. It features ultralow output voltage noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (79dB at 1MHz).

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。