-
DC1987A - Schematic7/1/2014PDF39K
概览
产品详情
The Demo circuit 1987A is a 2kV AC isolated flyback μModule® DC/DC converter featuring the LTM8057. The demo circuit is designed for a 5V flyback output from a 4.5V to 29V input. The typical current capability of the 5V flyback output varies with input voltage from about 110mA at 4.5VIN to about 350mA at 29VIN. Figure 1 shows the typical maximum output current on VOUT. R1 provides the necessary minimum load current to keep the VOUT in regulation throughout the entire input voltage range. Please see the typical performance characteristic curves in the LTM8057 data sheet to determine the minimum load current for other input/output configurations.
文档
-
DC1987A - Demo Manual7/1/2014PDF343K
-
DC1987A - Design File7/1/2014ZIP758K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。