AD5691R

量产

小型12位 I2C nanoDAC+,集成±1 LSB INL和2 ppm/°C 基准电压源

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 超小型封装:
    2 mm × 2 mm、8引脚LFCSP
  • 高相对精度(INL):
    16位时最大±2 LSB
  • 低漂移2.5 V基准电压源:
    2 ppm/℃(典型值)
  • 可选输出范围:
    2.5 V或5 V
  • 总不可调整误差(TUE):0.06% FSR(最大值)
    失调误差:±1.5 mV(最大值)
    增益误差:±0.05% FSR(最大值)
  • 低毛刺:0.1 nV-sec
  • 高驱动能力:20 mA
  • 低功耗: 1.2mW @ 3.3V
  • 独立逻辑电源:
    1.8 V至5.5 V
  • 宽工作温度范围:
    -40 ℃至+105 ℃
  • 鲁棒的4 kV HBM ESD保护

AD5691R
小型12位 I2C nanoDAC+,集成±1 LSB INL和2 ppm/°C 基准电压源
AD5693R/AD5692R/AD5691R Functional Block Diagram AD5693R/AD5692R/AD5691R/AD5693 Functional Block Diagram AD5693R/AD5692R/AD5691R/AD5693 Pin Configuration AD5693R/AD5691R Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


硬件生态系统

部分模型 产品周期 描述
线性稳压器 1
LT3040 推荐用于新设计 20V、200mA、超低噪声、超高 PSRR 精准 DAC/基准缓冲器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • AD5691R

精密DAC误差预算工具

精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。

打开工具

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-AD5693RARDZ

Evaluation Board for AD5693R (I2C, MSOP)

特性和优点

  • Full-featured evaluation boards for the AD5693R (I2C, MSOP)
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

产品详情

This user guide details the operation of the EVAL-AD5683RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5693RARDZ (I2C) evaluation board for the AD5683R (SPI) and the AD5693R (I2C), respectively, which are both single-channel, serial voltage output digital-to-analog converters (DACs).

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ are designed to facilitate quick prototyping of the AD5683R and AD5693R circuits, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V on-board reference. A different reference voltage can be applied via the EXT_REF SMB connector, if required. While sharing common features, the two DACs differ in their digital interface protocols. The AD5683R employs SPI, while the AD5693R employs I2C.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ interface with the USB port of a PC via the System Demonstration Platform (SDP) controller board (EVAL-SDP-CK1Z (SDP-K1)). The Analysis | Control | Evaluation (ACE) software is available for download from both the EVAL-AD5683RARDZ product page and the EVALAD5693RARDZ product page. This software can be used with either evaluation board to allow the user to program the AD5683R and AD5693R, respectively. A PMOD connection is also available to allow the connection of a microcontroller to either evaluation board. Note that when a microcontroller is used through the PMOD connection, the EVAL-SDP-CK1Z (SDP-K1) must be disconnected, and the user cannot use the ACE software.

The EVAL-AD5683RARDZ and the EVAL-AD5693RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details on the AD5683R and the AD5693R, see the AD5683R and AD5693R data sheets, which must be consulted in conjunction with this user guide when using either of the EVALAD5683RARDZ or the EVAL-AD5693RARDZ evaluation boards.

eval board
EVAL-AD5693R

AD5693R 评估板

特性和优点

  • AD5693R的全功能评估板
  • 板载基准电压源
  • 各种链路选项
  • PC控制结合ADI的SDP
  • 用于控制DAC的PC软件
  • 用于电压回读的板载ADC

产品详情

EVAL-AD5693RSDZ设计可帮助客户快速进行AD5693R电路原型制作,并缩短设计时间。AD5693R采用2.7 V至5.5 V单电源供电。AD5693R集成了一个2.5 V板载基准电压源,用以提供2.5 V或5 V的输出电压范围。


EVAL-AD5693RSDZ评估板通过SDP板与USB端口连接。分析控制评估(ACE)软件可从EVAL-AD5693RSDZ产品页面下载,该软件与评估板配合使用,便于用户编程AD5693R。EVAL-AD5693RSDZ评估板需要购买EVAL-SDP-CB1Z (SDP-B)板或EVAL-SDP-CS1Z (SDP-S)板。


有关完整详情,请参阅AD5693R数据手册,使用该评估板时必须同时参考用户指南(UG-675)与数据手册。

EVAL-AD5693RARDZ
Evaluation Board for AD5693R (I2C, MSOP)
EVAL-AD5693RARDZ Board Photo Angle View EVAL-AD5693RARDZ Board Photo Top View EVAL-AD5693RARDZ Board Photo Bottom View
EVAL-AD5693R
AD5693R 评估板

最新评论

需要发起讨论吗? 没有关于 AD5691R的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览