ADTR1104

RECOMMENDED FOR NEW DESIGNS

8GHz to 12GHz, 9W, Front-End IC

Viewing:

Overview

  • Operates from 8.0GHz to 12GHz
  • 39.5dBm typical transmit state POUT at 8.5GHz to 10.5GHz
  • 35dB typical transmit state small signal gain at 8.5GHz to 10.5GHz
  • 23dB typical receive state small signal gain at 8.0GHz to 10.5GHz
  • Coupled power amplifier output for power detection
  • ntegrated RF power detector on the transmit path
  • Integrated limiter on the receive path
ADTR1104
8GHz to 12GHz, 9W, Front-End IC
ADTR1104 Functional Block Diagram ADTR1104 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on ADTR1104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed