ADM3056E

RECOMMENDED FOR NEW DESIGNS

5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN-FD Transceiver

Viewing:

Part Details

  • 5.7 kV rms (8000 VPEAK) signal isolated CAN transceiver
  • 1.7 V to 5.5 V supply range for VDD1
  • 4.5 V to 5.5 V supply range for VDD2
  • ISO 11898-2: 2016 compliant (CAN flexible data rate, CAN-FD)
  • Data rates up to 12 Mbps for CAN-FD
  • Low loop propagation delay of 145 ns max
  • Extended common-mode range of ±25 V
  • Bus fault protection (CANH, CANL) of ±40 V
  • Low power standby supporting remote wake request
  • Extra isolated signal for control (for example, termination switches)
  • Slope control for reduced EMI
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5700 Vrms for 1 minute
      • VIOSM = 8000 VPEAK (Test: VPEAK = 12.8 kV)
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 849 VPEAK
  • 8.3 mm creepage/clearance with 16-lead SOIC package
  • High common-mode transient immunity: ≥75 kV/µs
  • Industrial temperature range: −40°C to +125°C
ADM3056E
5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN-FD Transceiver
ADM3056E Functional Block Diagram ADM3056E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3056E

ADM3056E Evaluation Board

Features and Benefits

  • ADM3056E 12 Mbps isolated CAN FD transceiver
  • On-board LDOs for 6 V to 9 V supply, providing 5 V to the ADM3056E VDD1 pin and VDD2 pin
  • Screw terminal connectors for the following:
    • 6 V to 9 V LDO, 5 V power supply to the VDD1 pin
    • 1.7 V to 5.5 V direct power supply to VDD1 pin
    • 6 V to 9 V LDO, 5 V power supply to the VDD2 pin
    • 4.5 V to 5.5V direct power supply to VDD2 pin
    • TXD pin, RXD pin, STBY pin, SILENT pin, AUXIN pin, AUXOUT pin, RS pin, CANH pin, and CANL pin signals
    • Divided PCB power and return planes
  • SMA connectors for TXD pin and RXD pin signals

    Product Details

    The EVAL-ADM3056EEBZ evaluation board allows the user to evaluate the ADM3056E isolated signal transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3056EEBZ allows all of the input and output functions to work without the need for external components.

    Based on the Analog Devices, Inc., iCoupler® technology, the ADM3056E integrates logic side on-off keying (OOK) signal isolation channels and a 12 Mbps CAN FD transceiver.

    The EVAL-ADM3056EEBZ comes populated with the ADM3056E.

    Full specifications of the ADM3056E can be found in the ADM3056E data sheet, and must be consulted in conjunction with this user guide when using the EVAL-ADM3056EEBZ. Refer to the AN-1123 Application Note for more information on CAN protocol implementation.

    EVAL-ADM3056E
    ADM3056E Evaluation Board
    EVAL-ADM3056EEBZ Image

    Latest Discussions

    Recently Viewed