ADES1831

RECOMMENDED FOR NEW DESIGNS

16-Channel Multicell Battery Monitor

Viewing:

Overview

  • Measures up to 16 battery cells in series
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell for ADES1830 and ±5 mV for ADES1831 (–40°C to +105°C)
  • Simultaneous and continuous measurement of cell voltages
  • Configurable integrated low-pass filtering
  • Stackable architecture for high voltage battery packs
  • Built-in isoSPI
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters per segment
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer-coupled
  • Hot plug tolerant without external protection
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • Up to 9 general-purpose analog inputs or digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI controller
  • 4 μA sleep mode supply current
  • Provisions for bus bars

The ADES1830/ADES1831 are multicell battery stack monitors that measures up to 16 series connected battery cells with a lifetime total measurement error (TME) of less than 2 mV for the ADES1830 and less than 5 mV for the ADES1831 over the full temperature range. The measurement input range of −2 V to +5.5 V makes the ADES1830/ADES1831 suitable for most battery chemistries and allows measurement of voltages across bus bars. Provisions are made for bypassing bus bars without dedicating any measurement channels.

All cells can be measured simultaneously and redundantly with two individual analog-to-digital converters (ADCs). The continuously operating ADCs with a high sampling rate of 4.096 MHz allow reduced external analog filtering and aliasing free measurement results. Higher noise reduction can be achieved by subsequent programmable infinite impulse response (IIR) filters.

Multiple ADES1830/ADES1831 devices can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADES1830/ADES1831 has an isolated serial port interface (isoSPI™) for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection. This daisy chain can be operated bidirectionally, ensuring communication integrity even in the event of a fault along the communication path.

The ADES1830/ADES1831 can be powered from the battery stack or an isolated supply. The ADES1830/ADES1831 include passive balancing with individual pulse width modulation (PWM) duty cycle control and up to 300 mA discharge current for each cell. Other features include an on-board 5 V regulator, up to 9 general-purpose inputs/outputs, and a sleep mode, where current consumption is reduced to 4 μA.

APPLICATIONS

  • Utility energy storage
  • Commercial and Industrial energy storage
  • Residential energy storage
  • Backup battery systems

ADES1831
16-Channel Multicell Battery Monitor
ADES1831 Chip ADES1830/ADES1831 Functional Block Diagram ADES1830/ADES1831 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADES1830 RECOMMENDED FOR NEW DESIGNS 16-Channel Multicell Battery Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADES1830

Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor

Features and Benefits

  • Full featured demonstration board for the ADES1830
  • Built features
    • Demonstrates the high performance measurements of the ADES1830
    • Two isoSPI® ports for reversible isoSPI® support
    • Daisy-chain capability
    • isoSPI® connections through simple RJ45 to RJ45 connectors or RJ45 to DuraClik® connectors
  • Compatible boards
    • AD-APARD32690 microcontroller

Product Details

The EV-ADES1830CCSZ is a multicell battery stack monitor featuring the ADES1830, a 16-channel battery stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI®) to monitor a long series of cells in a stack. The EVADES1830CCSZ also features reversible isoSPI enabling a ring communication path. The printed circuit board (PCB), components, and connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

The EV-ADES1830CCSZ can communicate with a PC by connecting to the AD-APARD32690 microcontroller via the SPI pins.

Design files for this circuit board are available.

EVAL-ADES1830
Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor
EVAL-ADES1830 Board Photo Angle View EVAL-ADES1830 Board Photo Top View EVAL-ADES1830 Board Photo Bottom View

Latest Discussions

No discussions on ADES1831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed