AD9244
PRODUCTION14-Bit 40/65 MSPS IF Sampling Analog-To-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $27.45
Part Details
- Low Power:
590 mW at 65 MSPS with Fin to Nyquist
340 mW at 40 MSPS with Fin to Nyquist - On-Chip Reference and Sample/Hold
- 750 MHz Analog Input Bandwidth
- SNR = 73 dBc to Nyquist
- SFDR = 86 dBc to Nyquist
- DNL = ±0.7 LSB
- Guaranteed No Missing Codes over Full Temp Range
- 1 to 2 Vpp Differential Analog Input Range
- Single +5.0 V Analog Supply 3/5 V Driver Supply
- Out-of-Range Indicator
- Binary or Twos Complement Output Data
- 48-LQFP Package
The AD9244 is a monolithic, single 5 V supply, 14-bit, 65 MSPS analog-to-digital converter with an on-chip, high performance, sample and hold amplifier and voltage reference. The AD9244 uses a multi-stage differential pipelined architecture with output error correction logic to provide 14-bit accuracy at 65 MSPS data rates and guarantees no missing codes over the full operating temperature range.
The AD9244 has an on-board, programmable voltage reference. An external reference can also be chosen to suit the DC accuracy and temperature drift requirements of the application.
A differential clock input is used to control all internal conversion cycles. The digital output data can be presented in straight binary or in twos complement format. An out of range (OTR) signal indicates an overflow condition, which can be used with the most significant bit to determine low or high overflow.
Fabricated on an advanced CMOS process, the AD9244 is available in a 48 pin surface mount plastic package (48-LQFP) and is specified for operation over the industrial temperature range of (-40°C to +85°C).
Documentation
Data Sheet 1
Application Note 14
Technical Articles 6
Evaluation Design File 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9244BSTZ-40 | 48-Lead LQFP (7mm x 7mm) | ||
AD9244BSTZ-65 | 48-Lead LQFP (7mm x 7mm) | ||
AD9244BSTZRL-40 | 48-Lead LQFP (7mm x 7mm) | ||
AD9244BSTZRL-65 | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9244BSTZ-40 | PRODUCTION | |
AD9244BSTZ-65 | PRODUCTION | |
AD9244BSTZRL-40 | PRODUCTION | |
AD9244BSTZRL-65 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool