AD7878

NOT RECOMMENDED FOR NEW DESIGNS

CMOS, Complete 12-Bit, 100kHz Sampling ADC with DSP Interface

Viewing:

Part Details

  • Complete ADC with DSP Interface, Comprising:
    - Track/Hold Amplifier with 2 µs Acquisition Time
    - 7 µs A/D Converter
    - 3 V Zener Reference
    - 8-Word FIFO and Interface Logic
  • Interfaces to High Speed DSP Processors, e.g., ADSP-2100, TMS32010, TMS32020
  • 72 dB SNR at 10 kHz Input Frequency
  • 41 ns max Data Access Time
  • Low Power, 60 mW typ
AD7878
CMOS, Complete 12-Bit, 100kHz Sampling ADC with DSP Interface
AD7878 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed