AD7243
PRODUCTIONCMOS, 12-Bit Serial DACPORT
- Part Models
- 7
- 1ku List Price
- Starting From $15.09
Overview
- 12-Bit CMOS DAC with
On-Chip Voltage Reference
Output Amplifier - Three Selectable Output Ranges
-5 V to + 5 V, 0 V to +5 V, 0 V to +10 V - Serial Interface
- 300 kHz DAC Update Rate
- Small Size: 16-Lead DIP or SOIC
- Nonlinearity: ±1/2 LSB Tmin to Tmax
- Low Power Dissipation: 100 mW Typical
The AD7243 is a complete 12-bit, voltage output, digital-toanalog converter with output amplifier and Zener voltage reference on a monolithic CMOS chip. No external trims are required to achieve full specified performance.
The output amplifier is capable of developing +10 V across a 2 kΩ load. The output voltage ranges with single supply operation are 0 V to +5 V or 0 V to +10 V, while an additional bipolar ±5 V output range is available with dual supplies. The ranges are selected using the internal gain resistor.
The data format is natural binary in both unipolar ranges, while either offset binary or two’s complement format may be selected in the bipolar range. A CLR function is provided which sets the output to 0 V in both unipolar ranges and in the two’s complement bipolar range, while with offset binary data format, the output is set to –REFIN. This function is useful as a power-on reset as it allows the output to be set to a known voltage level.
The AD7243 features a fast versatile serial interface which allows easy connection to both microcomputers and 16-bit digital signal processors with serial ports. The serial data may be applied at rates up to 5 MHz allowing a DAC update rate of 300 kHz. A serial data output capability is also provided which allows daisy chaining in multi-DAC systems. This feature allows any number of DACs to be used in a system with a simple 4-wire interface. All DACs may be updated simultaneously using LDAC.
The AD7243 is fabricated on Linear Compatible CMOS (LC2 MOS), an advanced, mixed technology process. It is packaged in 16-lead DIP and 16-lead SOIC packages.
DACPORT is a registered trademark of Analog Devices, Inc.
APPLICATIONS
- Process Control
- Industrial Automation
- Digital Signal Processing Systems
- Input/Output Ports
Documentation
Data Sheet 2
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9320401MEA | 16-Lead CerDIP | ||
| AD7243ANZ | 16-Lead PDIP | ||
| AD7243ARZ | 16-Lead SOIC Wide | ||
| AD7243ARZ-REEL | 16-Lead SOIC Wide | ||
| AD7243BNZ | 16-Lead PDIP | ||
| AD7243BQ | 16-Lead CerDIP | ||
| AD7243BRZ | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9320401MEA | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-9320401MEA | ||
| AD7243BQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9320401MEA | ||
| AD7243BQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9320401MEA | ||
| AD7243BQ | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| 5962-9320401MEA | ||
| AD7243ARZ | PRODUCTION | |
| AD7243ARZ-REEL | PRODUCTION | |
| AD7243BNZ | PRODUCTION | |
| AD7243BQ | ||
| AD7243BRZ | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-9320401MEA | ||
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| AD7243ANZ | PRODUCTION | |
| AD7243BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7243ANZ | PRODUCTION | |
| AD7243BNZ | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7243ARZ | PRODUCTION | |
| AD7243ARZ-REEL | PRODUCTION | |
| AD7243BRZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7243ARZ | PRODUCTION | |
| AD7243ARZ-REEL | PRODUCTION | |
| AD7243BRZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5530 | PRODUCTION | Serial Input, Voltage Output 12-Bit D/A Converter |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool