SSM2604

PRODUCTION

Low Power Audio Codec

Viewing:

Overview

  • Stereo, 24-bit analog-to-digital and digital-to-analog converters
  • DAC SNR: 100 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • ADC SNR: 90 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • Stereo line inputs
  • Low power
    • 7 mW stereo playback (1.8 V/1.5 V supplies)
    • 14 mW record and playback (1.8 V/1.5 V supplies)
  • Low supply voltages
    • Analog: 1.8 V to 3.6 V
    • Digital: 1.5 V to 3.6 V
  • 256/384 oversampling rate in normal mode; 250/272 oversampling rate in USB mode
  • Audio sampling rates: 8 kHz, 11.025 kHz, 12 kHz, 16 kHz, 22.05 kHz, 24 kHz, 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, and 96 kHz
  • 20-lead, 4 mm × 4 mm LFCSP (QFN) package
SSM2604
Low Power Audio Codec
SSM2604 Functional Block Diagram SSM2604 Pin Configuration
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
Evaluation Kits

EVAL-SSM2604

SSM2604 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2604
SSM2604 Evaluation Board

Reference Designs

CN0282
USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction
HDMI-to-VGA (HDMI2VGA) Converter Block Diagram

Latest Discussions

Recently Viewed