MAX608
PRODUCTION5V or Adjustable, Low-Voltage, Step-Up DC-DC Controller
1A Step-Up Converter Boosts 2V Inputs with High-Efficiency
- Part Models
- 3
- 1ku List Price
- Starting From $3.02
Overview
- 1.8V to 16.5V Input Range
- 85% Efficiency for 30mA to 1.5A Load Currents
- Up to 10W Output Power
- 110µA Max Supply Current
- 5µA Max Shutdown Current
- Preset 5V or Adjustable Output (3V to 16.5V)
- Current-Limited PFM Control Scheme
- Up to 300kHz Switching Frequency
- Evaluation Kit Available
The MAX608 low-voltage step-up controller operates from a 1.8V to 16.5V input voltage range. Pulse-frequency-modulation (PFM) control provides high efficiency at heavy loads, while using only 85µA (typical) when operating with no load. In addition, a logic-controlled shutdown mode reduces supply current to 2µA typical. The output voltage is factory-set at 5V or can be adjusted from 3V to 16.5V with an external resistor divider.
The MAX608 is ideal for two- and three-cell battery-powered systems. An operating frequency of up to 300kHz allows use with small surface-mount components.
The MAX608 operates in "bootstrapped" mode only (with the chip supply, OUT, connected to the DC-DC output). For a 12V output without external resistors, or for nonbootstrapped applications (chip supply connected to input voltage), refer to the pin-compatible MAX1771. The MAX608 is available in 8-pin DIP and SO packages.
Applications
- Battery-Powered Applications
- High-Efficiency DC-DC Converters
- Portable Communicators
- Positive LCD-Bias Generators
Documentation
Data Sheet 1
Design Note 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX608EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX608ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX608ESA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX1771 | PRODUCTION | 12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller |
Evaluation Kits
Latest Discussions
No discussions on MAX608 yet. Have something to say?
Start a Discussion on EngineerZone®