Overview
Features and Benefits
- 5V or Adjustable Output Voltage
- 1.8V to VOUT + 0.4V Input Range
- Up to 0.5A Output Current
- 5µA Max Shutdown Current
- 110µA Max Supply Current (MAX608 I.C. only)
- Up to 300kHz Switching Frequency
- 8-Pin SO, Surface-Mount Construction
Product Details
The MAX608 evaluation kit (EV kit) provides a regulated 5V or adjustable output voltage from an input source as low as 1.8V. It drives loads up to 0.5A with greater than 80% conversion efficiency.
This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.
Applications
- Battery-Powered Applications
- High-Efficiency DC-DC Converters
- Portable Communicators
- Positive LCD-Bias Generators
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX608EVKIT: Evaluation Kit for the MAX608 Data Sheet (Rev. 0)9/1/1995PDF49K