MAX4701
PRODUCTIONLow-Voltage, Dual DPDT/Quad SPDT Analog Switches in QFN
- Part Models
- 4
- 1ku List Price
- Starting From $2.30
Overview
- 3mm x 3mm and 4mm x 4mm 16-Pin TQFN Packages
- Guaranteed On-Resistance:
- 75Ω (max) (+3V Supply)
- 40Ω (max) (+5V Supply)
- Guaranteed Match Between Channels:
- 4Ω max
- Guaranteed Flatness Over Signal Range:
- 12Ω max
- Low Leakage Currents Over Temperature:
- 1nA Max at +85°C
- Fast Switching: tON = 35ns, tOFF = 20ns
- Guaranteed Break-Before-Make
- Single-Supply Operation from +1.8V to +5.5V
- Rail-to-Rail Signal Handling
- -3dB Bandwidth: 250MHz
- Low Crosstalk: -79dB (1MHz)
- High Off-Isolation: -76dB (1MHz)
The MAX4699/MAX4701/MAX4702 are low-voltage, single-supply CMOS analog switches. The MAX4699/MAX4701 are dual double-pole/double-throw (DPDT) switches with two control inputs that control two single-pole/double-throw (SPDT) switches each. The MAX4702 is a quad SPDT switch with one control input and one low-voltage digital logic power supply.
These devices operate from a single +1.8V to +5.5V power supply. When powered from a +2.7V supply the MAX4699/MAX4701/MAX4702 offer a 75Ω on-resistance (RON), with 12Ω max RON flatness and 4Ω max matching between channels. Each switch has rail-to-rail signal handling, fast switching speeds of tON = 35ns, tOFF = 20ns, and a maximum 1nA of leakage current.
The MAX4699/MAX4701 digital inputs are 1.8V-logic compatible when operated from a +3V supply. The MAX4702's digital inputs feature a 1.0V threshold when powered with a 1.5V logic supply.
The MAX4699 is available in a space-saving 16-lead 4mm x 4mm TQFN package. The MAX4701/MAX4702 are available in space-saving 16-lead 3mm x 3mm TQFN 16-pin TSSOP packages.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- Modems
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4701ETE+ | LFCSP | ||
| MAX4701ETE+T | LFCSP | ||
| MAX4701EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4701EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX4701ETE+ | PRODUCTION | |
| MAX4701ETE+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4701ETE+ | PRODUCTION | |
|
Oct 22, 2020 - 2054A ASSEMBLY |
||
| MAX4701ETE+ | PRODUCTION | |
| MAX4701ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4701ETE+ | PRODUCTION | |
| MAX4701ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4701ETE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4701EUE+ | PRODUCTION | |
| MAX4701EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4701EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.