MAX42500
MAX42500
RECOMMENDED FOR NEW DESIGNSFour- to Seven-Input Industrial Power System Monitor Family
- Part Models
- 4
- 1ku List Price
- Starting From $4.42
Viewing:
Overview
- IEC 61508 SIL 3 Certified
- Small Solution
- 2.35V to 5.50V Operating Supply Voltage
- Only One External Component Required
- 150μA Operating Current
- 8μA Power-Down Mode
- High Precision
- Selectable 102.5% to 110% OV Monitors
- Selectable 97.5% to 90% UV Monitors
- Programmable UV and OV Thresholds
- ±1.0% Accuracy (−40°C to +85°C)
- ±1.3% Accuracy (−40°C to +125°C)
- 0.5% Step Size
- 16 Pin TQFN with Exposed Pad (3mm x 3mm)
- −40°C to +125°C Operating Temperature
- Highly Integrated
- Five Fixed-Voltage Monitoring Inputs
- Two Differential DVS Tracking-Voltage Monitoring Inputs with Remote Ground Sense
- Power-Sequencing Recording
- Simple or Challenge/Response Windowed Watchdog
- Fault Recording
- Cyclic Redundancy Check (CRC) on I2C Interface
- Programmable I2C Address
- OTP Configuration with Error-Correcting Code and Reload Functionality
- Programmable Active Low RESET Pin
The MAX42500 is a system-on-a-chip (SoC) power system monitor with up to seven voltage monitor inputs. Each input has programmable overvoltage (OV)/undervoltage (UV) thresholds of between 2.5% and 10% with ±1.3% accuracy over the full temperature range. Two of the inputs have a separate remote ground-sense input and support dynamic voltage scaling (DVS) through the integrated I2C interface.
The MAX42500 features a programmable flexible power sequence recorder (FPSR) that stores power-up and power-down timestamps separately and supports on/off and sleep/standby power sequences. The MAX42500 also contains a programmable challenge/response watchdog, which is accessible through the I2C interface along with a configurable RESET output.
The MAX42500 enhances reliability while significantly reducing system size and component count as compared to using separate ICs or discrete components. The MAX42500 is suitable for use in safety functions up to SIL 3 and designed to operate over the full temperature range of −40°C to +125°C.
Applications
- Industrial Process Control
- Robotics
- Remote Sensor Modules
- Power System Supervision
- Microcontroller Unit (MCU)/SoC Monitoring
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
Product Selection Guide 1
Rarely Asked Question 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX42500ATEAA+ | LFCSP | ||
| MAX42500ATEAA+T | LFCSP | ||
| MAX42500ATEDA+ | LFCSP | ||
| MAX42500ATEDA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX42500ATEDA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX42500 yet. Have something to say?
Start a Discussion on EngineerZone®