MAX38912

RECOMMENDED FOR NEW DESIGNS

11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode

Industry’s First 500mA LDO with Low-Power Mode Applied to Always-on Devices

Viewing:

Overview

  • Deliver Wide, Flexible Operating Range
    • 1.7V to 5.5V Input Supply Range
    • 0.8V to 5.0V Output Voltage Range
    • 500mA Maximum Output Current
    • 24.3mV Dropout at 500mA Load and 5.0V Input Voltage
    • 19.2µA No-Load Supply Current in Low-Power Mode
    • 332µA Supply Current in Normal Mode
    • <1µA Shutdown Supply Current
  • Reduce Noise and Improve Accuracy
    • 11µVRMS Output Noise, 10Hz to 100kHz
    • 70dB PSRR at 10kHz, 250mA Load Current, and 300mV Input and Output Voltage Separation
    • ±1% DC Accuracy overload, Line, and Temperature Variations
  • Enable Ease-of-Use and Robust Protection
    • Active Discharge of 800Ω at OUT
    • Stable with 2µF (Minimum Effective) Output Capacitance
    • Programmable Soft-Start Rate
    • Overcurrent and Overtemperature Protection
    • Reverse-Current Protection
    • Power-OK Output
  • Reduce Size and Improve Reliability
    • 1.42mm × 0.83mm, 3 × 2, 6-Bump, 0.4mm Pitch WLP
    • 2mm × 2mm, 8-Pin TDFN Package
    • -40°C to +125°C Operating Temperature
MAX38912
11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode
max38912 typical application circuit MAX38911, MAX38912:Application Diagram
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
Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX38912
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX38911EVK-WLP

Evaluation Kit for the MAX38911

Features and Benefits

  • Evaluates the MAX38911 in a 6-ball (1.42mm x 0.83mm) WLP
  • 1.7V to 5.5V Input Range
  • 0.8V to 5.0V Factory-Preset Output Voltage (with IC Replacement)
  • Up to 500mA Output Current
  • Jumper-Selectable Operating Modes
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38911 WLP evaluation kit (EV kit) evaluates the MAX38911 in a WLP package. The MAX38911 is a lownoise, high-PSRR pMOS linear regulator. The MAX38911 WLP EV kit operates over an input range of 1.7V to 5.5V, provides a factory-preset output-voltage range of 0.8V to 5.0V in 50mV steps, and can deliver up to 500mA of current. The EV kit comes with the MAX38911ANT+ (1.8V output) installed.

Applications

  • Digital Camera and Audio Devices
  • High-Performance Sensors for Portable Applications
  • Imaging and High-Frequency Sensors
  • IoT Sensors
  • Mobile Phones
  • Portable and Battery-Powered Equipment

eval board
ADALM-MMSC

Mixed-Mode Signal Chain Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs and workshops on ADCs, mixed-mode signal chain, and DSP related topics
  • IIO-based software stack for broad, cross-platform compatibility with industry-standard tools, MATLAB, Python, and other languages
  • Configurable 2nd-order analog filter for exploring the interaction between analog and digital filters
  • Onboard clock divider provides sample rates from 5 MSPS to 40 MSPS
  • Single USB connection provides all power and connectivity

Product Details

The Analog Devices Active Learning Module - Mixed-Mode Signal Chain (ADALM-MMSC) is an educational board that facilitates hands-on exploration of fundamental signal chain concepts. The core of the circuit is the AD4080, 40 MSPS oversampling SAR analog-to-digital converter (ADC) with configurable digital filter and internal data capture memory (single-port FIFO). The board includes a highly configurable 2nd order analog filter with adjustable cutoff frequencies, input attenuation, and filter gain. An onboard selectable clock source provides sample rates from 5 MSPS to 40 MSPS. A MAX32666FTHR microcontroller runs an IIO server over a serial backend, allowing the use of standard tools such as Scopy, IIO Oscilloscope, Pyadi-iio, and ADI's MATLAB precision toolbox. The Libiio library provides language bindings for C, C#, MATLAB, Python, and other languages.

Concepts demonstrated include:

  • Digital filtering
  • Analog vs. digital anti alias filtering
  • Properties of different digital filters
  • Noise analysis
  • Reference noise

APPLICATIONS

  • Mixed Signal and Digital Signal Processing experiments, workshops, and lab exercises
  • Precision data acquisition

eval board
MAX38912EVK-TDFN

Evaluation Kit for the MAX38912

Features and Benefits

  • Evaluates the MAX38912 in an 8-pin (2mm x 2mm) TDFN Package
  • 1.7V to 5.5V Input Range
  • 0.8V to 5.0V External Feedback Resistor Configuration
  • Up to 500mA Output Current
  • Jumper-Selectable Operating Modes
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX38912 TDFN evaluation kit (EV kit) evaluates the MAX38912 in a TDFN package. The MAX38912 is a low-noise, high-PSRR pMOS linear regulator. The MAX38912 TDFN EV kit operates over an input range of 1.7V to 5.5V, provides an output-voltage range from 0.8V to 5.0V, and can deliver up to 500mA of current. The EV kit comes with the MAX38912ATA+ installed.

Applications

  • Digital Camera and Audio Devices
  • High-Performance Sensors for Portable Applications
  • Imaging and High-Frequency Sensors
  • IoT Sensors
  • Mobile Phones
  • Portable and Battery-Powered Equipment

MAX38911EVK-WLP
Evaluation Kit for the MAX38911
ADALM-MMSC
Mixed-Mode Signal Chain Active Learning Module
ADALM-MMSC_top-angle-evaluation-board ADALM-MMSC Evaluation Board Top View ADALM-MMSC Evaluation Board Bottom View ADALM-MMSC Simplified Block Diagram
MAX38912EVK-TDFN
Evaluation Kit for the MAX38912
MAX38912EVK-TDFN: Board Photo

Reference Designs

Artix 7 – Single Stage Power Solution
Xilinx Artix 7 Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • Xilinx Artix 7™ Artix™-7 devices provide high performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. This family is the best value for a variety of cost and power-sensitive applications including software-defined radio, machine vision cameras, and low-end wireless backhaul.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list  power designs and use cases, please contact your local FAE.

Key power regulators are used for this device as follows:

  • MAX77542
  • MAX38912
  • ADP125
Xilinx Artix 7 Non-Hardware Verified Design
Artix 7 – Single Stage Power Solution

Latest Discussions

No discussions on MAX38912 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed