MAX32662

RECOMMENDED FOR NEW DESIGNS

Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 80KB SRAM

Viewing:

Overview

  • High-Efficiency Microcontroller for Low-Power, High-Reliability Devices
    • 256KB Flash
    • 80KB SRAM, Optionally Preserved in Lowest Power BACKUP Mode
    • 16KB Unified Cache
    • Memory Protection Unit (MPU)
    • Dual- or Single-Supply Operation: 1.7V to 3.6V
    • Wide Operating Temperature: -40°C to +105°C
  • Flexible Clock Sources
    • Internal High-Speed 100MHz
    • Internal Low-Power 7.3728MHz
    • Ultra-Low-Power 80kHz
    • 16MHz–32MHz (External Crystal Required)
    • 32.768kHz (External Crystal Required)
    • External Clock Inputs for CPU and Low-Power Timer
  • Power Management Maximizes Uptime for Battery Applications
    • 50μA/MHz at 0.9V up to 12MHz (CoreMark®) in ACTIVE Mode
    • 44μA/MHz at 1.1V up to 100MHz (While(1)) in ACTIVE Mode
    • 2.15μA Full Memory Retention Current in BACKUP Mode at VDDIO = 1.8V
    • 2.4μA Full Memory Retention Current in BACKUP Mode at VDDIO = 3.3V
    • 350nA Ultra-Low-Power RTC
    • Wakeup from Low-Power Timer
  • Optimal Peripheral Mix Provides Platform Scalability
    • Up to 21 General-Purpose I/O Pins
    • 4-Channel, 12-Bit, 1Msps ADC
    • Two SPI Controller/Target
    • One I2S Controller/Target
    • Two 4-Wire UART
    • Two I2C Controller/Target
    • One CAN 2.0B Controller
    • 4-Channel Standard DMA Controller
    • Three 32-Bit Timers
    • One 32-Bit Low-Power Timer
    • One Watchdog Timer
    • CMOS-Level 32.768kHz Calibration Output
    • AES-128/192/256 Hardware Accelerator
MAX32662
Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 80KB SRAM
MAX32662 Simplified Block Diagram MAX32662 Typical Application Circuit MAX32662 TQFN Pin Configuration MAX32662 WLP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

CodeFusion Studio™

The multi award winning CodeFusion Studio (CFS) is an embedded software development platform accelerating the development of AI-enabled embedded systems.

View Details

Tools & Simulations


Evaluation Kits

eval board
MAX32662EVKIT

MAX32662 Evaluation Kit

Features and Benefits

  • 3-Pin Terminal Block for CAN Bus 2.0B
  • 128 x 128 (1.45in) Color TFT Display with SPI Interface
  • Selectable On-Board High-Precision Voltage Reference
  • USB 2.0 Micro-B to Serial UART
  • All GPIOs Signals Accessed through 0.1in Headers
  • Four Analog Inputs Accessed through 0.1in Header
  • SWD 10-Pin Header
  • Board Power Provided by USB Port
  • On-Board LDO Regulators
  • Individual Power Measurement on All IC Rails through Jumpers
  • One General-Purpose LED
  • One General-Purpose Pushbutton Switch

Product Details

The MAX32662 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32662 microcontroller, which is a cost-effective, ultra-low power, highly integrated 32-bit microcontroller designed for battery-powered edge devices.

eval board
ADRD4161-01Z

Robotics Perception Compute Carrier

Features and Benefits

Features:

  • Isolated 9V to 70 V DC input
  • Isolated power rails:
    • 12V at 3A
    • 5V at 5A
  • Standard Raspberry Pi 40-pin header
  • 14 pin and 16 pin IMU connectors (ADIS16xxx compatible)
  • Isolated CAN 2.0B interface
  • Serial-line CAN (slcan) adapter firmware available out of the box
  • 2 × SPDT relays, rated at 1A
  • On-board MAX32662 microcontroller for control and communication
  • SWD programming/debug via external debugger

Benefits:

  • Enables safe operation in industrial and automotive voltage environments through wide-input isolated power
  • Simplifies integration of high-performance inertial measurement units (IMUs) through standardized connectors
  • Provides an out-of-the-box controller area network (CAN) interface without requiring external adapters
  • Supports power-hungry peripherals and compute modules
  • Reduces system complexity by combining power, compute carrier, sensing, and communication on a single board

Product Details

The ADRD4161-01Z is a robotics perception embedded compute carrier board such as Raspberry Pi 5 and NVIDIA Jetson/Orin/AGX, using a Raspberry Pi-compatible 40-pin header. It provides isolated power supplies and multiple connectivity options, including IMU, CAN, UART, GPIOs, and relays. The board integrates an isolated DC‑DC power converter capable of accepting a wide 9V to 70V DC input, which is converted to:

  • 12V (up to 3A) system voltage
  • 5V (up to 5A) for the Raspberry Pi and USB peripherals

It supports plug-and-play interoperability with ADI ADIS16xxx series IMU modules through 14‑pin and 16‑pin IMU connectors. CAN connectivity is provided through an isolated CAN 2.0B controller, with slcan firmware preloaded on an onboard microcontroller.

Applications:

  • Embedded compute platforms and perception systems
  • CAN-based communication
  • IMU-based sensing and perception
  • Robotics and autonomous platforms using Raspberry Pi or Jetson class compute

Specifications:

  • Isolated 9V to 70V DC input
  • Isolated power supply provides 12V, 3A and 5V, 5A
  • Raspberry Pi 40-pin header
  • IMU connectors compatible with 14-pin and 16-pin ADIS16xxx IMU modules
  • Isolated CAN 2.0B controller, with slcan adapter firmware out of the box
  • 2x SPDT relays, 1A

eval board
ADRD3161-01Z

Motor Control Module with CANopen CiA 402

Features and Benefits

  • 9V to 70V DC supply
  • 10A max phase current (conservative)
  • Supported motor types: 3-phase brushless DC (BLDC) / permanent magnet synchronous motor (PMSM), 2-phase bipolar stepper, brushed DC
  • Supported encoder types: ABN (= ABZ, ABI, quadrature), Digital Hall
  • Isolated CAN bus communication, CANopen CiA 402
  • Option to solder a brake chopper resistor
  • Option to use an electromechanical brake (only in the BLDC configuration)
  • Embedded field-oriented control algorithm
  • Code free motion control
  • Real time feedback control

Product Details

The ADRD3161-01Z is a high‑performance field‑oriented control (FOC) motor‑driver module designed for a wide range of motion‑control applications. Built around the TMC9660 smart gate driver, the board supports multiple motor types, including stepper motors, BLDC/PMSM motors, and brushed DC motors, making it suitable for both precision motion systems and general‑purpose motor control. The platform additionally accommodates quadrature (ABN/ABZ/ABI) encoders and digital Hall sensors, enabling closed‑loop feedback and advanced control features when required.

Communication with the ADRD3161-01Z is achieved through CANopen CiA‑402, operating at a data rate of 500 kbaud. For development, tuning, and low‑level configuration, the underlying TMC9660 can also be accessed directly over UART, allowing developers to interact with the device using the TMCL‑IDE software environment.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)

SPECIFICATIONS

  • 9V to 70V DC supply
  • 10A maximum phase current (conservative)
  • Supported motor types: 3-phase BLDC/PMSM, 2-phase bipolar stepper, brushed DC
  • Supported encoder types: ABN (= ABZ, ABI, quadrature), digital hall
  • Isolated CAN bus communication, CANopen CiA 402
  • Option to solder a brake chopper resistor
  • Option to use an electromechanical brake (only in the BLDC configuration)

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

MAX32662EVKIT
MAX32662 Evaluation Kit
MAX32662 EV Kit Board Photo—Angle MAX32662 EV Kit Board Photo—Top MAX32662 EV Kit Board Photo—Bottom
ADRD4161-01Z
Robotics Perception Compute Carrier
ADRD4161-01Z Evaluation Board Angle View ADRD4161-01Z Evaluation Board Top View ADRD4161-01Z Evaluation Board Bottom View
ADRD3161-01Z
Motor Control Module with CANopen CiA 402
ADRD3161 Angle Evaluation Board ADRD3161 Top Evaluation Board ADRD3161 Bottom Evaluation Board ADRD3161 Simplified Block Diagram ADRD3161 Encoder Cable Setup ADRD3161 CAN Cable Setup
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup

Latest Discussions

Recently Viewed