Overview
Features and Benefits
- 3-Pin Terminal Block for CAN Bus 2.0B
- 128 x 128 (1.45in) Color TFT Display with SPI Interface
- Selectable On-Board High-Precision Voltage Reference
- USB 2.0 Micro-B to Serial UART
- All GPIOs Signals Accessed through 0.1in Headers
- Four Analog Inputs Accessed through 0.1in Header
- SWD 10-Pin Header
- Board Power Provided by USB Port
- On-Board LDO Regulators
- Individual Power Measurement on All IC Rails through Jumpers
- One General-Purpose LED
- One General-Purpose Pushbutton Switch
Product Details
The MAX32662 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32662 microcontroller, which is a cost-effective, ultra-low power, highly integrated 32-bit microcontroller designed for battery-powered edge devices.
Markets and Technologies
Applicable Parts
Package Contents
- MAX32662 EV Kit Containing a MAX32662 with a Preprogrammed Demo
- MAX32625PICO2 Debugger with Cables
- One USB Standard-A to USB Micro-B Cable
- Extra Shunts
Documentation & Resources
-
MAX32662EVKIT: MAX32662 Evaluation Kit (Rev. 0)3/20/2023PDF1 M
-
MAX32662EVKIT Gerber Files3/20/2023ZIP682 K