MAX14611

PRODUCTION

Quad Bidirectional Low-Voltage Logic-Level Translator

Quad-Channel Bidirectional Logic-Level Translator Is Optimized for I²C and MDIO Buses

Viewing:

Overview

  • Improved Interoperability
    • Meets I²C Specifications
    • 10kΩ Internal Pullup Resistor
    • Pin-to-Pin Compatible with the MAX3377E and the MAX3378E
    • 0.9V Operation on Low Voltage Supply
  • Robust Logic-Level Translation
    • ±0.5V Tolerances on All Pins
    • ±6kV Human Body Model ESD Protection on I/OVCC_ Lines
    • Thermal Short-Circuit Protection
    • Short to Ground Fault Protection on All Pins
    • -40°C to +85°C Operating Temperature Range
  • Increased Design Flexibility
    • Ultra-Low Supply Current
    • Pullup Resistor Enabled with a Single Power Supply when Active-Low TS = High
    • 10Ω (max) Transmission Gate FET
    • Small, 14-Pin, 3.0mm x 3.0mm TDFN Package and 14-Pin, 4.9mm x 5.1mm TSSOP Package
MAX14611
Quad Bidirectional Low-Voltage Logic-Level Translator
MAX14611: Typical Operating Circuit
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
MAX14611EVKIT

Evaluation Kit for the MAX14611

Features and Benefits

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • On-Board Adjustable Oscillators
    • Evaluate without External Function Generator
  • Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation in Either Operating Mode

Product Details

The MAX14611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14611 quad bidirectional low-voltage logic-level translator in a 14-pin TDFN package. The highly configurable PCB enables direct evaluation of the IC through multiple jumper-selectable methods. Input power to the EV kit is provided by a Micro-USB, type-B connector, or by an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to independently adjust the power supply for either side of the level translator.

Applications

  • Low-Voltage ASIC Level Translation
  • Mobile Phones
  • Portable Electronics
  • POS Systems
  • SPI, I²C, and MDIO Level Translation
  • Telecommunications Equipment

eval board
ADPS40099-RD

Handheld Device Battery Power Solution

Features and Benefits

  • Fully integrated single-board solution for portable power and battery management
  • USB-C Power Delivery (PD) input for flexible and modern power sourcing
  • Single-cell (1S) Li-ion battery charger with optimized charge management
  • Advanced fuel gauging, protection, and authentication for battery safety and reliability
  • Multiple configurable output rails (up to 5) supporting diverse system loads
  • Buck-boost and multi-phase buck regulation for efficient power conversion
  • Supercapacitor-based backup power to maintain operation during power loss or battery swap
  • Integrated power path management for seamless source switching
  • Logic-level translation support for multi-voltage system compatibility
  • Compact and scalable design suitable for space-constrained portable devices
  • With MAXUSB_INTERFACE# for easy communication with a Windows PC

Product Details

The ADPS40099-RD is a fully integrated battery management system reference design suitable for portable applications. It consolidates a complete power solution for handheld and portable devices, utilizing the latest components from ADI’s power portfolio.

The solution features the MAX77958 USB-C power delivery controller for flexible input options, paired with the MAX77786 1S battery charger to manage charging from a single-cell lithium-ion battery. The MAX17300 provides advanced fuel gauging, battery protection, and authentication capabilities, ensuring safe and reliable operation.

To support diverse power requirements, the design includes the MAX77857 buck-boost regulator and the MAX77542 multi-phase buck converter, enabling up to five individually configurable outputs. The design also integrates the MAX14727 for power path control. For backup power, the MAX38889 utilizes supercapacitor technology to maintain system operation during power interruptions and battery replacements. Additionally, the MAX14611 logic-level translator ensures seamless communication between components operating at different voltage levels.

This compact and cohesive single-board implementation offers a clear advantage in delivering a robust, space-efficient, and scalable battery management solution, ideal for modern portable electronic systems.

MAX14611EVKIT
Evaluation Kit for the MAX14611
ADPS40099-RD
Handheld Device Battery Power Solution
ADPS40099-RD Top Angle Evaluation Board ADPS40099-RD Top Evaluation Board ADPS40099-RD Bottom Evaluation Board ADPS40099-RD Simplified Block Diagram

Reference Designs

5878fig01
MAXREFDES72 Circuits from the lab

Pmod Adapter for Arduino Platform

Features and Benefits

Features

  • Arduino® UNO R3 compatible
  • IOREF support for 3.3V or 5V signal levels
  • 2x6 Digilent® Pmod™ compatible interface
  • Supports Pmod types 1, 2, 3, and 4, I2C and nonstandard pinouts
  • Level shifting between Pmod and Arduino pins
  • Precision RTC with integrated MEMS resonator

Applications

  • Prototyping
  • Science fair projects
  • Maker and hobbyist projects
  • Science and electronics education
  • Analog peripheral testing and integration
MAXREFDES72
Pmod Adapter for Arduino Platform
5878fig01
maxrefdes72-birds-eye

Latest Discussions

No discussions on MAX14611 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed