Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Proven PCB Layout
- Decrease Evaluation Time
- Fully Assembled and Tested
- On-Board Adjustable Oscillators
- Evaluate without External Function Generator
- Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation in Either Operating Mode
Product Details
The MAX14611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14611 quad bidirectional low-voltage logic-level translator in a 14-pin TDFN package. The highly configurable PCB enables direct evaluation of the IC through multiple jumper-selectable methods. Input power to the EV kit is provided by a Micro-USB, type-B connector, or by an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to independently adjust the power supply for either side of the level translator.
Applications
- Low-Voltage ASIC Level Translation
- Mobile Phones
- Portable Electronics
- POS Systems
- SPI, I²C, and MDIO Level Translation
- Telecommunications Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14611EVKIT: Evaluation Kit for the MAX14611 Data Sheet (Rev. 0)10/8/2013PDF1M