MAX14606

PRODUCTION

Overvoltage Protectors with Reverse Bias Blocking

Unique Overvoltage Protector Features Reverse Bias Blocking for Dual Power Sources

Viewing:

Overview

  • Protect High-Power Portable Devices
    • Wide Operating Input Voltage Protection from +2.3V to +36V
    • 3A Continuous Current Capability
    • Integrated 54mΩ (typ) nMOSFET Switch
  • Flexible Overvoltage Protection Design
    • Easy Paralleling
    • ACOK-bar Indicates Input Is in Range
    • Preset Accurate Internal OVLO Thresholds
      • 5.87V ±3% (MAX14606)
      • 6.8V ±3% (MAX14607)
  • Additional Protection Features Increase System Reliability
    • Reverse Bias Blocking Capability
    • Soft-Start to Minimize Inrush Current
    • Internal 15ms Startup Debounce
    • Thermal Shutdown Protection
  • Save Space
    • 9-Bump, 1.3mm x 1.3mm, WLP Package
MAX14606
Overvoltage Protectors with Reverse Bias Blocking
MAX14606, MAX14607: Typical Operating Circuit
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
Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

CN0590 ANGLE evaluation board web
CN0590 Circuits from the lab

Galvanic Isolation of USB High Speed Type-C Connector

Features and Benefits

  • USB 2 High Speed Isolated Retimer
  • Type-C Connectivity
  • Small Form Factor
  • High Efficiency 2.5W Isolated Power
  • Automatic Power Path Selectors with Integrated Protections for Optional External Power
CN0590
Galvanic Isolation of USB High Speed Type-C Connector
CN0590 ANGLE evaluation board web
CN0590 TOP evaluation board web
CN0590 BOTTOM evaluation board web
Figure 1. CN0590 Simplified Block Diagram

Latest Discussions

No discussions on MAX14606 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed