MAX14541E

Obsolete

3-Channel, Low-Leakage ESD Protector

Low-Capacitance, 3-Channel, ESD-Protection Array in SC70

Viewing:

Overview

  • High-Speed Data Line ESD Protection
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air-Gap Discharge
    • ±8kV IEC 61000-4-2 Contact Discharge
  • 6pF (typ) Low Input Capacitance
  • 1nA (max) Low-Leakage Current
  • +0.9V to +16V Supply Voltage Range
  • 5-Pin SC70 (2.0mm x 2.2mm) Package

The MAX14541E low-capacitance ±15kV ESD-protection diode array is designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND.

The MAX14541E protects against ESD pulses up to ±15kV Human Body Model (HBM) and ±15kV Air-Gap Discharge, as specified in IEC 61000-4-2. The device has a 6pF (typ) on-capacitance per channel, making them ideal for use on high-speed data I/O interfaces.

The MAX14541E is a triple I/O protector designed for biometric connectors, portable connectors, and SVGA video connections with ultra-low leakage current.

The device is available in a 5-pin SC70 package and is specified over the -40°C to +125°C automotive operating temperature range.

Applications

  • Digital Cameras
  • Glucose Meters
  • Handheld Equipment
  • MP3 Players

MAX14541E
3-Channel, Low-Leakage ESD Protector
MAX14541E: Typical Application Circuit
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
No discussions on MAX14541E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed