LTM4655

RECOMMENDED FOR NEW DESIGNS

EN55022B Compliant 40V, Dual 4A or Single 8A Step-Down or 50W Inverting μModule Regulator

Viewing:

Overview

  • Dual 4A/Single 8A Low EMI Switch Mode Power Supply
  • EN55022 Class B Compliant
  • Two Fully Independent Channels, Each Configurable for Positive or Negative Output Voltage Polarity
  • Output Voltage Range: 0.5V ≤ |VOUTn + – VOUTn | ≤ 26.5V
  • Wide Input Voltage Range: Up to 40V
    • 3.1V or 3.6V Start-Up, Configuration-Dependent
  • ±1.67% Total DC Output Voltage Error Over Line, Load and Temperature
  • Analog Output Current Indicator (Positive-VOUT Only)
  • LDOOUT: 5V Fixed, 25mA Capable LDO
  • Parallelable with LTM4651/LTM4653
  • Constant-Frequency Current Mode Control
  • Power Good Indicators and Programmable Soft-Start
  • Overcurrent and Overtemperature Protection
  • 16mm × 16mm × 5.01mm BGA Package

The LTM4655 is an ultralow noise 40V, dual 4A or single 8A DC/DC μModule® regulator designed to meet the radiated emissions requirements of EN55022. Its channels are fully independent, parallelable and capable of delivering positive or negative output polarity. Conducted emission requirements can be met by adding standard filter components. Included in the package are the switching controllers, power MOSFETs, inductors, filters and support components. A 5V, 25mA LDO and clock generator enable phase interleaving of the power switching stages, for improved EMC performance.

The LTM4655 can regulate positive VOUTn + voltages between 0.5V and 26.5V from a 3.1V to 40V input. The LTM4655 can regulate negative VOUTn voltages between –0.5V and –26.5V from a maximum input range of 3.6V to 40V, with the span from VINn to VOUTn not to exceed 40V. A switching frequency range of 250kHz to 3MHz is supported.

The LTM4655 is offered in a 16mm × 16mm × 5.01mm BGA package with SnPb or RoHS compliant terminal finish.

APPLICATIONS

  • Automated Test and Measurement
  • Avionics and Industrial Control Systems
  • Video, Imaging and Instrumentation

LTM4655
EN55022B Compliant 40V, Dual 4A or Single 8A Step-Down or 50W Inverting μModule Regulator
LTM4655 Application Circuit LTM4655 Performance Graph LTM4655 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4655

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM4655
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2898A

LTM4655 | Low EMI Dual 13V to 40VIN, 12V/4AOUT μModule Regulator

Product Details

Demonstration circuit 2898A is a dual DC/DC converter with a 13V to 40V input voltage range, two 12V outputs at 4A each featuring the LTM4655. The LTM4655 is a EN55022B compliant 40V, dual 4A or single 8A step-down or 50W inverting DC/DC μModule® regulator.

The switching frequencies of both channels are set at 1.2MHz on DC2898A. If the output voltage collapses sufficiently due to an overload or short-circuit condition, the internal oscillator will foldback to one-fifth of the LTM4655’s programmed switching frequency, protecting the power switch from damage.

Key features of this board include:

  • SSFM Jumper for Spread Spectrum Options
  • CLKIN Inputs for External Sync
  • PGOOD Signals for Each Output

The two channels can be paralleled for higher output current. See the data sheet for more information on setting up the board for paralleling the two outputs.

The LTM4655 data sheet gives a complete description of the device, its operation and application information. The data sheet must be read in conjunction with the demo manual prior to working on or modifying DC2898A.

eval board
DC2899A

LTM4655 | Low EMI Dual 13V–28VIN, –12V/2.2AOUT Negative μModule Regulator

Product Details

Demonstration circuit 2899A is a dual inverting DC/DC converter with a 13V to 28V input voltage range, two 12V outputs at up to 2.5A each featuring the LTM4655. The LTM4655 is a EN55022B compliant 40V, dual 4A or single 8A step-down or 50W inverting DC/DC μModule® regulator.

The switching frequencies of both channels are set at 1.2MHz on DC2899A. If the output voltage collapses sufficiently due to an overload or short-circuit condition, the internal oscillator will foldback to one-fifth of the LTM4655’s programmed switching frequency, protecting the power switch from damage.

Key features of this board include:

  • SSFM Jumper for Spread Spectrum Options
  • CLKIN Inputs for External Sync
  • PGOOD Signals for Each Output

The two channels can be paralleled for higher output current. See the data sheet for more information on setting up the board for paralleling the two outputs.

The LTM4655 data sheet gives a complete description of the device, its operation and application information. The data sheet must be read in conjunction with the demo manual prior to working on or modifying DC2899A.

eval board
AD-PS0005-RD

48V Power System for Bench Test Equipment

Features and Benefits

  • Designed to be used for 48V Power Systems as the 48V offers a higher power density.
  • Integrated solution for hot-swap applications allowing a board to be safely inserted and removed from a live backplane.
  • Ease in design as it uses micro modules that will utilize few external components
  • High power and low voltage capability for FPGAs, microcontrollers, etc.

Product Details

The AD-PS0005-RD reference design provides a comprehensive power solution for 48V systems, featuring multiple outputs and a hot-swappable capability for enhanced reliability and flexibility.

This system board integrates the following key components: LTC4286, a high-power positive hot-swap controller; LTM4660, a 60V/300W hybrid step-down µModule® bus converter that delivers the 12V output; LTM4681, a quad 31.25A µModule regulator with an advanced digital power management system; and LTM4655, a 40V dual 4A step-down or 50W inverting µModule regulator for versatile power conversion.

APPLICATIONS

  • 48V Bench Test Equipment
  • 48V System Data Center
  • Microcontrollers and FPGAs

eval board
DC2594A

LTM4655 Low EMI Dual 13V to 28VIN, +12V/4AOUT and –12V/2.2AOUT Negative μModule Regulator

Features and Benefits

  • SSFM Jumper for Spread Spectrum Options
  • CLKIN Inputs for External Sync
  • PGOOD Signals for Each Output

Product Details

Demonstration circuit 2594A is a step-down DC/DC converter and an inverting DC/DC converter with a 13V to 28V input voltage range, +12V at 4A, and –12V at up to 2.5A outputs featuring the LTM4655. The LTM4655 is a EN55022B compliant 40V, dual 4A or single 8A step-down or 50W inverting DC/DC μModule® Regulator.

The switching frequencies of both channels are set at 1.2MHz on DC2594A. If the output voltage collapses sufficiently due to an overload or short-circuit condition, the internal oscillator will fold-back to one-fifth of the LTM4655’s programmed switching frequency, protecting the power switch from damage.

The two channels can be paralleled for higher output current. See the data sheet for more information on setting up the board for paralleling the two outputs.

The LTM4655 data sheet gives a complete description of the device, its operation and application information. The data sheet must be read in conjunction with the demo manual prior to working on or modifying DC2594A.

DC2898A
LTM4655 | Low EMI Dual 13V to 40VIN, 12V/4AOUT μModule Regulator
DC2898A Evaluation Board DC2898A Evaluation Board - Top View DC2898A Evaluation Board - Bottom View
DC2899A
LTM4655 | Low EMI Dual 13V–28VIN, –12V/2.2AOUT Negative μModule Regulator
DC2899A Evaluation Board DC2899A Evaluation Board - Top View DC2899A Evaluation Board - Bottom View
AD-PS0005-RD
48V Power System for Bench Test Equipment
AD-PS0005-RD Evaluation Board Angle View AD-PS0005-RD Evaluation Board Top View AD-PS0005-RD Evaluation Board Bottom View AD-PS0005-RD Block Diagram
DC2594A
LTM4655 Low EMI Dual 13V to 28VIN, +12V/4AOUT and –12V/2.2AOUT Negative μModule Regulator
DC2594A Evaluation Board

Latest Discussions

Recently Viewed