LTC7880

RECOMMENDED FOR NEW DESIGNS

60V Dual Output Step-Up Controller with Digital Power System Management

Viewing:

Overview

  • PMBus/I2C Compliant Serial Interface
    • Telemetry Read-Back Includes Input and Output Voltage and Current, Temperature and Faults
    • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
  • Output Error Less Than ±0.5% Over Temperature
  • Integrated 16-Bit ADC and 12-Bit DAC
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
Power Conversion
  • Wide Input Voltage Range: 5V to 40V
  • Operates Down to 2.5V After Start-Up
  • VOUT0, VOUT1 Range: Up to 60V
  • Analog Current Mode Control
  • Accurate PolyPhase® Current Sharing for Up to 6 Phases (50kHz to 500kHz)
  • Available in a 52-Lead (7mm × 8mm) QFN Package
LTC7880
60V Dual Output Step-Up Controller with Digital Power System Management
LTC7880 Application Circuit LTC7880 Performance Graph LTC7880 Pin Configuration
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
Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7880

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2728A

LTC7880 Demo Board | High Voltage Dual Step-up DC/DC Converter with Digital Power System Management

Product Details

Demonstration circuit 2728A is a high voltage, dual output boost converter with 12V to 24V input range. The output voltage is adjustable from VIN to 48V. Each output can supply 5A maximum load current. The demo board has a LTC7880 controller, which is a 60V dual output step-up controller with digital power system management. Please see LTC7880 data sheet for more detailed information.

DC2728A powers up to default settings and produces power based on configuration resistors or its nonvolatile memory (NVM) without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

DC2728A
LTC7880 Demo Board | High Voltage Dual Step-up DC/DC Converter with Digital Power System Management
DC2728A Performance Graph DC2728A Demo Board DC2728A Demo Board DC2728A Demo Board

Latest Discussions

Recently Viewed