LTC4305

PRODUCTION

2-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering

Viewing:

Overview

  • 1:2 2-Wire Multiplexer/Switch
  • Connect SDA and SCL Lines with 2-Wire Bus
    Commands
  • Supply Independent Bidirectional Buffer for SDA
    and SCL Lines Increases Fan-Out
  • Programmable Disconnect from Stuck Bus
  • Compatible with I2C and SMBus Standards
  • Rise Time Accelerator Circuitry
  • SMBus Compatible ALERT Response Protocol
  • Prevents SDA and SCL Corruption During Live Board
    Insertion and Removal from Backplane
  • ±10kV Human Body Model ESD Ruggedness
  • 16-Lead (4mm × 5mm) DFN and SSOP Packages
LTC4305
2-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering
A Level-Shifting and Nested Addressing Application I 2C Bus Waveforms Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Level Translators & Buffers 1
LTC4312 PRODUCTION Pin-Selectable, 2-Channel, 2-Wire Multiplexer with Bus Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 2

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Latest Discussions

Recently Viewed