LTC4229

RECOMMENDED FOR NEW DESIGNS

Ideal Diode and Hot Swap Controller

Viewing:

Overview

  • Ideal Diode and Inrush Current Control for Redundant Supplies
  • Low Loss Replacement for Power Schottky Diode
  • Protects Output Voltage from Input Brownouts
  • Allows Safe Hot Swapping from a Live Backplane
  • 2.9V to 18V Operating Range
  • Controls Back-to-Back N-Channel MOSFETs
  • Limits Peak Fault Current in ≤1μs
  • Adjustable Current Limit with Foldback
  • Adjustable Start-Up and Current Limit Fault Delay
  • 0.5μs Ideal Diode Turn-On and Turn-Off Time
  • Undervoltage and Overvoltage Protection
  • Status, Fault and Power Good Outputs
  • Pin Selectable Latch Off or Automatic Retry After Fault
  • 24-Lead 4mm × 5mm QFN and SSOP Packages

The LTC4229 offers ideal diode and Hot Swap functions for a power rail by controlling two external N-channel MOSFETs. The MOSFET acting as an ideal diode replaces a high power Schottky diode and the associated heat sink, saving power and board area. The Hot Swap MOSFET control allows a board to be safely inserted and removed from a live backplane by limiting inrush current. The supply output is also protected against short-circuit faults with a fast acting foldback current limit and electronic circuit breaker.

The LTC4229 regulates the forward voltage drop across the external MOSFET to ensure smooth current transfer in diode-OR applications. The ideal diode turns on quickly to reduce the load voltage droop during supply switchover. If the input supply fails or is shorted, a fast turn-off minimizes reverse-current transients.

The LTC4229 provides adjustable start-up delay, undervoltage and overvoltage protection, and reports fault and power good status for the supply. It can be configured for latch off or automatic retry after a fault.

Applications

  • Redundant Power Supplies
  • Supply Holdup
  • High Availability Systems and Servers
  • Telecom and Network Infrastructure
  • Power Prioritizer

LTC4229
Ideal Diode and Hot Swap Controller
Plug-In Supply Card Application Diode FET Protects OutputVoltage from Input Brownout Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4228-1
LTC4228-2
Dual Ideal Diode and Hot Swap Controller
LTC4227 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode and Single Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4229
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2060A

LTC4229IUFD Demo Board: Single Ideal Diode and Hot Swap Controller

Product Details

DC2060A: Demo Board for LTC4229 Ideal Diode and Hot Swap Controller.

DC2060A
LTC4229IUFD Demo Board: Single Ideal Diode and Hot Swap Controller
DC2060A - Schematic

Latest Discussions

No discussions on LTC4229 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed