LTC2906

LAST TIME BUY

Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input

Viewing:

Overview

  • Monitors Two Inputs Simultaneously
  • Three Threshold Selections for 5V, 3.3V or 2.5V Supplies
  • Low Voltage Adjustable Input (0.5V)
  • Three Supply Tolerances (5%, 7.5%, 10%)
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Internal VCC Auto Select
  • Power Supply Glitch Immunity
  • 200ms Reset Time Delay (LTC2906 Only)
  • Adjustable Reset Time Delay (LTC2907 Only)
  • Open Drain RST Output
  • Guaranteed RST for V1 >= 1V or VCC >=1V
  • Low Profile (1mm) SOT-23 (ThinSOT) and Plastic (3mm x 2mm) DFN Packages

The LTC2906/LTC2907 are dual supply monitors intended for systems with multiple supply voltages. The dual supply monitors have a common reset output with delay (200ms for the LTC2906 and adjustable using an external capacitor for the LTC2907). These products provide a precise, space-conscious and micropower solution for supply monitoring.

The LTC2906/LTC2907 feature a tight 1.5% threshold accuracy over the whole operating temperature range and glitch immunity to ensure reliable reset operation without false triggering. The open drain RST output state is guaranteed to be in the correct state for V1 and/or VCC down to 1V.

The LTC2906/LTC2907 also feature one adjustable input with a nominal threshold level at 0.5V, another input with three possible input threshold levels, and three supply tolerances for possible margining. These features provide versatility for any kind of system requiring dual supply monitors. Two three-state input pins program the threshold and tolerance level without requiring any external components.


Applications

  • Desktop and Notebook Computers
  • Handheld Devices
  • Network Servers
  • Core, I/O Monitor

LTC2906
Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input
Dual Supply Monitor with Adjustable Tolerance (2.5V, 0.8V)  Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2906
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed