LT1785

PRODUCTION

60V Fault Protected RS485/RS422 Transceivers

Viewing:

Overview

  • Protected from Overvoltage Line Faults to ±60V
  • Pin Compatible with LTC485 and LTC491
  • High Input Impedance Supports Up to 128 Nodes
  • No Damage or Latchup to ESD
    • IEC-1000-4-2 Level 4: ±15kV Air Discharge
    • IEC-1000-4-2 Level 2: ±4kV Contact Discharge
  • Controlled Slew Rates for EMI Emissions Control
  • Guaranteed High Receiver Output State for Floating, Shorted or Inactive Inputs (LT1785A/LT1791A)
  • Outputs Assume a High Impedance When Off or Powered Down
  • Drives Low Cost, Low Impedance Cables
  • Short-Circuit Protection on All Outputs
  • Thermal Shutdown Protection
  • Guaranteed Operation to 125°C
  • AEC-Q100 Qualified for Automotive Applications (LT1785#W)
LT1785
60V Fault Protected RS485/RS422 Transceivers
LT1785-1785A-1791-1791A Application Circuit LT1785-1785A-1791-1791A Performance Graph LT1785-1785A Pin configuration LT1791-1791A Pin configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTC2862 PRODUCTION ±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed