Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1460
PRODUCTIONMicropower Precision Series Reference Family
- Part Models
- 98
- 1ku List Price
- Starting From $1.94
Overview
- Trimmed to High Accuracy: 0.075% Max
- Low Drift: 10ppm/°C Max
- Industrial Temperature Range
- Temperature Coefficient Guaranteed to 125°C
- Low Supply Current: 130μA Max (LT1460-2.5)
- Minimum Output Current: 20mA
- No Output Capacitor Required
- Reverse Battery Protection
- Minimum Input/Output Differential: 0.9V
- Available in S0-8, MSOP-8, PDIP-8, TO-92 and SOT- 23 Package
The LT1460 is a micropower bandgap reference that combines very high accuracy and low drift with low power dissipation and small package size. This series reference uses curvature compensation to obtain low temperature coefficient and trimmed precision thin-film resistors to achieve high output accuracy. The reference will supply up to 20mA with excellent line regulation characteristics, making it ideal for precision regulator applications.
This series reference provides supply current and power dissipation advantages over shunt references that must idle the entire load current to operate. Additionally, the LT1460 does not require an output compensation capacitor, yet is stable with capacitive loads. This feature is important where PC board space is a premium or fast settling is demanded. In the event of a reverse battery connection, these references will not conduct current, and are therefore protected from damage.
The LT1460 is available in the 8-lead MSOP, SO, PDIP and the 3-lead TO-92 and SOT23 packages.
Applications
- Handheld Instruments
- Precision Regulators
- A/D and D/A Converters
- Power Supplies
- Hard Disk Drives
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1460ACN8-10#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460ACN8-2.5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460ACN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460ACS8-10#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460ACS8-10#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460ACS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460ACS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460ACS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460ACS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIN8-10#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460BIN8-2.5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460BIN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460BIS8-10#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIS8-10#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460BIS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460CCMS8-10#PBF | 8-Lead MSOP | ||
| LT1460CCMS8-10#TRPBF | 8-Lead MSOP | ||
| LT1460CCMS8-2.5#PBF | 8-Lead MSOP | ||
| LT1460CCMS8-2.5#TRPBF | 8-Lead MSOP | ||
| LT1460CCMS8-5#PBF | 8-Lead MSOP | ||
| LT1460CCMS8-5#TRPBF | 8-Lead MSOP | ||
| LT1460DCN8-10#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460DCN8-2.5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460DCN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460DCS8-10#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460DCS8-10#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460DCS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460DCS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460DCS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460DCS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIN8-10#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460EIN8-2.5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460EIN8-5#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1460EIS8-10#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIS8-10#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460EIS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460FCMS8-10#PBF | 8-Lead MSOP | ||
| LT1460FCMS8-10#TRPBF | 8-Lead MSOP | ||
| LT1460FCMS8-2.5#PBF | 8-Lead MSOP | ||
| LT1460FCMS8-2.5#TRPBF | 8-Lead MSOP | ||
| LT1460FCMS8-5#PBF | 8-Lead MSOP | ||
| LT1460FCMS8-5#TRPBF | 8-Lead MSOP | ||
| LT1460GCZ-10#PBF | 3-Lead TO-92 | ||
| LT1460GCZ-10#TRPBF | 3-Lead TO-92 | ||
| LT1460GCZ-2.5#PBF | 3-Lead TO-92 | ||
| LT1460GCZ-2.5#TRPBF | 3-Lead TO-92 | ||
| LT1460GCZ-5#PBF | 3-Lead TO-92 | ||
| LT1460GCZ-5#TRPBF | 3-Lead TO-92 | ||
| LT1460GIZ-10#PBF | 3-Lead TO-92 | ||
| LT1460GIZ-10#TRPBF | 3-Lead TO-92 | ||
| LT1460GIZ-2.5#PBF | 3-Lead TO-92 | ||
| LT1460GIZ-2.5#TRPBF | 3-Lead TO-92 | ||
| LT1460GIZ-5#PBF | 3-Lead TO-92 | ||
| LT1460GIZ-5#TRPBF | 3-Lead TO-92 | ||
| LT1460HCS3-10#TRMPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-10#TRPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-2.5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-2.5#TRPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-3#TRPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-3.3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-3.3#TRPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460HCS3-5#TRPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-10#TRMPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-10#TRPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-2.5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-2.5#TRPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-3#TRPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-3.3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-3.3#TRPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460JCS3-5#TRPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-10#TRMPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-10#TRPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-2.5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-2.5#TRPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-3#TRPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-3.3#TRMPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-3.3#TRPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-5#TRMPBF | 3-Lead SOT-23 | ||
| LT1460KCS3-5#TRPBF | 3-Lead SOT-23 | ||
| LT1460LHS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460LHS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460LHS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460LHS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460MHS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460MHS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460MHS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1460MHS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1460ACN8-10#PBF | PRODUCTION | |
| LT1460ACN8-2.5#PBF | PRODUCTION | |
| LT1460ACN8-5#PBF | PRODUCTION | |
| LT1460BIN8-10#PBF | PRODUCTION | |
| LT1460BIN8-2.5#PBF | PRODUCTION | |
| LT1460BIN8-5#PBF | PRODUCTION | |
| LT1460DCN8-10#PBF | PRODUCTION | |
| LT1460DCN8-2.5#PBF | PRODUCTION | |
| LT1460DCN8-5#PBF | PRODUCTION | |
| LT1460EIN8-10#PBF | PRODUCTION | |
| LT1460EIN8-2.5#PBF | PRODUCTION | |
| LT1460EIN8-5#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1460ACN8-10#PBF | PRODUCTION | |
| LT1460ACN8-2.5#PBF | PRODUCTION | |
| LT1460ACN8-5#PBF | PRODUCTION | |
| LT1460BIN8-10#PBF | PRODUCTION | |
| LT1460BIN8-2.5#PBF | PRODUCTION | |
| LT1460BIN8-5#PBF | PRODUCTION | |
| LT1460DCN8-10#PBF | PRODUCTION | |
| LT1460DCN8-2.5#PBF | PRODUCTION | |
| LT1460DCN8-5#PBF | PRODUCTION | |
| LT1460EIN8-10#PBF | PRODUCTION | |
| LT1460EIN8-2.5#PBF | PRODUCTION | |
| LT1460EIN8-5#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1460ACN8-10#PBF | PRODUCTION | |
| LT1460ACN8-2.5#PBF | PRODUCTION | |
| LT1460ACN8-5#PBF | PRODUCTION | |
| LT1460BIN8-10#PBF | PRODUCTION | |
| LT1460BIN8-2.5#PBF | PRODUCTION | |
| LT1460BIN8-5#PBF | PRODUCTION | |
| LT1460DCN8-10#PBF | PRODUCTION | |
| LT1460DCN8-2.5#PBF | PRODUCTION | |
| LT1460DCN8-5#PBF | PRODUCTION | |
| LT1460EIN8-10#PBF | PRODUCTION | |
| LT1460EIN8-2.5#PBF | PRODUCTION | |
| LT1460EIN8-5#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1460ACS8-10#PBF | PRODUCTION | |
| LT1460ACS8-10#TRPBF | PRODUCTION | |
| LT1460ACS8-2.5#PBF | PRODUCTION | |
| LT1460ACS8-2.5#TRPBF | PRODUCTION | |
| LT1460ACS8-5#PBF | PRODUCTION | |
| LT1460ACS8-5#TRPBF | PRODUCTION | |
| LT1460BIS8-10#PBF | PRODUCTION | |
| LT1460BIS8-10#TRPBF | PRODUCTION | |
| LT1460BIS8-2.5#PBF | PRODUCTION | |
| LT1460BIS8-2.5#TRPBF | PRODUCTION | |
| LT1460BIS8-5#PBF | PRODUCTION | |
| LT1460BIS8-5#TRPBF | PRODUCTION | |
| LT1460DCS8-10#PBF | PRODUCTION | |
| LT1460DCS8-10#TRPBF | PRODUCTION | |
| LT1460DCS8-2.5#PBF | PRODUCTION | |
| LT1460DCS8-2.5#TRPBF | PRODUCTION | |
| LT1460DCS8-5#PBF | PRODUCTION | |
| LT1460DCS8-5#TRPBF | PRODUCTION | |
| LT1460EIS8-2.5#PBF | PRODUCTION | |
| LT1460EIS8-2.5#TRPBF | PRODUCTION | |
| LT1460EIS8-5#PBF | PRODUCTION | |
| LT1460EIS8-5#TRPBF | PRODUCTION | |
| LT1460LHS8-2.5#PBF | PRODUCTION | |
| LT1460LHS8-2.5#TRPBF | PRODUCTION | |
| LT1460LHS8-5#PBF | PRODUCTION | |
| LT1460LHS8-5#TRPBF | PRODUCTION | |
| LT1460MHS8-2.5#PBF | PRODUCTION | |
| LT1460MHS8-2.5#TRPBF | PRODUCTION | |
| LT1460MHS8-5#PBF | PRODUCTION | |
| LT1460MHS8-5#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1460ACS8-10#PBF | PRODUCTION | |
| LT1460ACS8-10#TRPBF | PRODUCTION | |
| LT1460ACS8-2.5#PBF | PRODUCTION | |
| LT1460ACS8-2.5#TRPBF | PRODUCTION | |
| LT1460ACS8-5#PBF | PRODUCTION | |
| LT1460ACS8-5#TRPBF | PRODUCTION | |
| LT1460BIS8-10#PBF | PRODUCTION | |
| LT1460BIS8-10#TRPBF | PRODUCTION | |
| LT1460BIS8-2.5#PBF | PRODUCTION | |
| LT1460BIS8-2.5#TRPBF | PRODUCTION | |
| LT1460BIS8-5#PBF | PRODUCTION | |
| LT1460BIS8-5#TRPBF | PRODUCTION | |
| LT1460DCS8-10#PBF | PRODUCTION | |
| LT1460DCS8-10#TRPBF | PRODUCTION | |
| LT1460DCS8-2.5#PBF | PRODUCTION | |
| LT1460DCS8-2.5#TRPBF | PRODUCTION | |
| LT1460DCS8-5#PBF | PRODUCTION | |
| LT1460DCS8-5#TRPBF | PRODUCTION | |
| LT1460EIS8-10#PBF | PRODUCTION | |
| LT1460EIS8-10#TRPBF | PRODUCTION | |
| LT1460EIS8-2.5#PBF | PRODUCTION | |
| LT1460EIS8-2.5#TRPBF | PRODUCTION | |
| LT1460EIS8-5#PBF | PRODUCTION | |
| LT1460EIS8-5#TRPBF | PRODUCTION | |
| LT1460LHS8-2.5#PBF | PRODUCTION | |
| LT1460LHS8-2.5#TRPBF | PRODUCTION | |
| LT1460LHS8-5#PBF | PRODUCTION | |
| LT1460LHS8-5#TRPBF | PRODUCTION | |
| LT1460MHS8-2.5#PBF | PRODUCTION | |
| LT1460MHS8-2.5#TRPBF | PRODUCTION | |
| LT1460MHS8-5#PBF | PRODUCTION | |
| LT1460MHS8-5#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1460ACS8-10#PBF | PRODUCTION | |
| LT1460ACS8-10#TRPBF | PRODUCTION | |
| LT1460ACS8-2.5#PBF | PRODUCTION | |
| LT1460ACS8-2.5#TRPBF | PRODUCTION | |
| LT1460ACS8-5#PBF | PRODUCTION | |
| LT1460ACS8-5#TRPBF | PRODUCTION | |
| LT1460BIS8-10#PBF | PRODUCTION | |
| LT1460BIS8-10#TRPBF | PRODUCTION | |
| LT1460BIS8-2.5#PBF | PRODUCTION | |
| LT1460BIS8-2.5#TRPBF | PRODUCTION | |
| LT1460BIS8-5#PBF | PRODUCTION | |
| LT1460BIS8-5#TRPBF | PRODUCTION | |
| LT1460DCS8-10#PBF | PRODUCTION | |
| LT1460DCS8-10#TRPBF | PRODUCTION | |
| LT1460DCS8-2.5#PBF | PRODUCTION | |
| LT1460DCS8-2.5#TRPBF | PRODUCTION | |
| LT1460DCS8-5#PBF | PRODUCTION | |
| LT1460DCS8-5#TRPBF | PRODUCTION | |
| LT1460EIS8-10#PBF | PRODUCTION | |
| LT1460EIS8-10#TRPBF | PRODUCTION | |
| LT1460EIS8-2.5#PBF | PRODUCTION | |
| LT1460EIS8-2.5#TRPBF | PRODUCTION | |
| LT1460EIS8-5#PBF | PRODUCTION | |
| LT1460EIS8-5#TRPBF | PRODUCTION | |
| LT1460LHS8-2.5#PBF | PRODUCTION | |
| LT1460LHS8-2.5#TRPBF | PRODUCTION | |
| LT1460LHS8-5#PBF | PRODUCTION | |
| LT1460LHS8-5#TRPBF | PRODUCTION | |
| LT1460MHS8-2.5#PBF | PRODUCTION | |
| LT1460MHS8-2.5#TRPBF | PRODUCTION | |
| LT1460MHS8-5#PBF | PRODUCTION | |
| LT1460MHS8-5#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT1460CCMS8-10#PBF | PRODUCTION | |
| LT1460CCMS8-10#TRPBF | PRODUCTION | |
| LT1460CCMS8-2.5#PBF | PRODUCTION | |
| LT1460CCMS8-2.5#TRPBF | PRODUCTION | |
| LT1460CCMS8-5#PBF | PRODUCTION | |
| LT1460CCMS8-5#TRPBF | PRODUCTION | |
| LT1460FCMS8-10#PBF | PRODUCTION | |
| LT1460FCMS8-10#TRPBF | PRODUCTION | |
| LT1460FCMS8-2.5#PBF | PRODUCTION | |
| LT1460FCMS8-2.5#TRPBF | PRODUCTION | |
| LT1460FCMS8-5#PBF | PRODUCTION | |
| LT1460FCMS8-5#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT1460CCMS8-10#PBF | PRODUCTION | |
| LT1460CCMS8-10#TRPBF | PRODUCTION | |
| LT1460CCMS8-2.5#PBF | PRODUCTION | |
| LT1460CCMS8-2.5#TRPBF | PRODUCTION | |
| LT1460CCMS8-5#PBF | PRODUCTION | |
| LT1460CCMS8-5#TRPBF | PRODUCTION | |
| LT1460FCMS8-10#PBF | PRODUCTION | |
| LT1460FCMS8-10#TRPBF | PRODUCTION | |
| LT1460FCMS8-2.5#PBF | PRODUCTION | |
| LT1460FCMS8-2.5#TRPBF | PRODUCTION | |
| LT1460FCMS8-5#PBF | PRODUCTION | |
| LT1460FCMS8-5#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1460GCZ-10#PBF | PRODUCTION | |
| LT1460GCZ-2.5#PBF | PRODUCTION | |
| LT1460GCZ-5#PBF | PRODUCTION | |
| LT1460GIZ-10#PBF | PRODUCTION | |
| LT1460GIZ-2.5#PBF | PRODUCTION | |
| LT1460GIZ-5#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1460GCZ-10#TRPBF | PRODUCTION | |
| LT1460GCZ-2.5#TRPBF | PRODUCTION | |
| LT1460GCZ-5#TRPBF | PRODUCTION | |
| LT1460GIZ-10#TRPBF | PRODUCTION | |
| LT1460GIZ-2.5#TRPBF | PRODUCTION | |
| LT1460GIZ-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.