HMC550

SPST Failsafe Switch SMT, DC - 6 GHz

Viewing:

Overview

  • Failsafe Operation - “On” When Unpowered
  • Positive Control: 0/+2.2V to 0/+5V
  • Very Low On State Current: 200 nA
  • Low Insertion Loss: 0.7 dB
  • High IP3: +52 dBm
  • Compact SOT26 SMT Package

The HMC550 and HMC550E are low-cost SPST Failsafe switches in 6-lead SOT26 plastic packages for use in switching applications which require low insertion loss and very low current consumption. With 0.7 dB typical loss, these devices can control signals from DC to 6.0 GHz and are especially suited for IF and RF applications including RFID, ISM, automotive and battery powered tags and portables. RF1 and RF2 are reflective opens when “Off”. The switch requires a minimal amount of DC current in the “On” state, and offers compatibility with CMOS and some TTL logic families. The failsafe topology results in the switch being normally “On”, i.e. low insertion loss from RF1 to RF2, when no DC bias is applied.

Applications

  • RFID & Electronic Toll Collection (ETC) 
  • Tags, Handsets & Portables 
  • ISM, WLAN, WiMAX & WiBro 
  • Automotive Telematics 
  • Test Equipment

HMC550
SPST Failsafe Switch SMT, DC - 6 GHz
hmc550_fbl
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
Hardware Ecosystem

Parts Product Life Cycle Description
HMC550A GaAs MMIC SPST Failsafe Switch SMT, DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC550A
HMC550A Evaluation Board
EVAL-HMC550
HMC550 Evaluation Board

Latest Discussions

Recently Viewed