Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4157 High Resolution 6 GHz Fractional-N Frequency Synthesizer.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4157 Evaluation Board (EV-ADF4157SD1Z)
- SDP Controller Board
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-161: PLL Frequency Synthesizer Evaluation Board9/14/2015PDF238 kB
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
UG-393: Evaluation Board for the ADF4157 Fractional-N PLL Frequency Synthesizer8/1/2012PDF1293 kB
-
ADF4157 Design Files11/16/2020ZIP770 K