Overview
Features and Benefits
- ADAQ23876 15 MSPS, 16-bit μModule evaluation board
- Versatile analog signal conditioning circuitry
- On-board reference, LDO, and power supply circuits
- PC software for control and data analysis of time and frequency domain
- System demonstration platform-compatible (SDP-H1)
Product Details
The EVAL-ADAQ23876FMCZ evaluation board (see Figure 1 in the user guide) enables simplified evaluation of the ADAQ23876 15 MSPS, 16-bit, high speed, precision μModule® data acquisition solutions. The EVAL-ADAQ23876FMCZ demonstrates the performance of the ADAQ23876 μModules, and is a versatile tool for a variety of applications.
The ADAQ23876 μModule combines multiple common signal processing and conditioning blocks into devices that include a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, high resolution, 16-bit, 15 MSPS successive approximation register (SAR) ADCs, and the critical passive components necessary for optimum performance.
The EVAL-ADAQ23876FMCZ interfaces with a high speed system demonstration platform (SDP), SDP-H1 (EVAL-SDP-CH1Z), via a 160-pin connector, as shown in Figure 2 in the user guide.
For full details on the ADAQ23876 see the ADAQ23876 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ23876FMCZ.
Markets and Technologies
Applicable Parts
Package Contents
EVAL-ADAQ23876FMCZ evaluation board
Getting Started
EQUIPMENT NEEDED
- PC running Windows® 10 or higher
- SDP-H1 (EVAL-SDP-CH1Z) controller board
- Low noise, precision signal source (such as the SYS-2700 series)
- Standard USB A to USB mini-B
- Band-pass filter suitable for 18-bit testing (value based on signal frequency)
SOFTWARE NEEDED
- ADAQ23876 or ADAQ23878 ACE plugin
- SDP-H1 driver
Documentation & Resources
-
ADAQ23876: 16-Bit, 15 MSPS, µModule Data Acquisition Solution Data Sheet (Rev. B)2/5/2026UNDEFINEDundefined