Overview
Features and Benefits
- Complete hardware and software required to evaluate ADA4355 micro-module
- Only four connections required
- 12V power, 5V power, USB, fiber under test
- All system control and measurement options provided via intuitive, user-friendly GUI
Product Details
The ADA4355 is a complete, high performance, current input µModule®. For space savings, the ADA4355 includes all required active and passive components to comprise a complete current-to-bits data acquisition channel supporting small form-factor optical modules as well as multi-channel systems.
The high-speed TIA of the device supports 10 ns pulse widths, allowing high spatial resolution for time-of-flight measurements. Additionally, the ADA4355 includes three TIA gain (TZ) settings to maximize dynamic range. An internal, selectable, analog low-pass filter (LPF) can limit the device bandwidth with a corner frequency of 100 MHz to minimize broadband noise while also serving as an anti-aliasing filter for the 125 MSPS ADC. For lower bandwidth signals or wider signal pulses (e.g. 20μs or larger), the filter can be set to a corner frequency of 1.0 MHz to provide additional noise reduction.
The 14-bit ADC converts the amplified voltage signal at a rate of up to 125 MSPS and outputs the digitized signals through two serial, low voltage differential signaling (LVDS) data lanes, operating at rates of up to 1 Gbps per lane. The data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.
The ADA4355 exhibits fast overdrive recovery from a large input current signal and is available in a 12 mm × 6mm CSP_BGA package with a −40°C to +85°C operating temperature range.
Applications
- Current-to-voltage Conversion
- Chemical analyzers
- Mass spectroscopy
- Time of Flight (ToF)
- Fiber optic sensing
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADA4355 Wiki User Guide10/13/2020WIKI
-
EVAL-ADA4355 - Design Files11/18/2025ZIP665 KB