Overview
Features and Benefits
- Full featured evaluation board for the AD7190
- PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
- PC software for control and data analysis (time and frequency domain)
Product Details
The EVAL-AD7190ASDZ evaluation kit features the AD7190 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs .The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC.The internal clock option provides a compact solution for low BW requirements.
The AD7190 ACE Plugin fully configures the AD7190 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
APPLICATIONS
- Weigh scales
- Strain gauge transducers
- Pressure measurement
- Temperature measurement
- Chromatography
- PLC/DCS analog input modules
- Data acquisition
- Medical and scientific instrumentation
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-AD7190ASDZ User Guide2/21/2024WIKI
-
EVAL-AD7190ASDZ Design Files9/9/2026ZIP355 KB