Overview
Features and Benefits
- Full featured evaluation board for the AD5668
- On-board reference
- Various link options
- PC control in conjunction with Analog Devices
- System development platform (SDP)
- PC software for control of DACs
- On-board ADC for voltage readback
Product Details
The Analog Devices AD5668 evaluation boards, the EVALAD5668SDCZ and EVAL-AD5668SDRZ, are designed to help customers quickly prototype new AD5668 circuits and reduce design time. The AD5668 operates from a single 2.7 V to 5.5 V supply. The device incorporates an internal 1.25 V or 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V, respectively. The on-board reference is off at power-up allowing the use of an external reference; the REF195 is used on this evaluation board. The device must be written to after power-up to turn on the internal reference.
Consult the AD5668 data sheet, available from Analog Devices, in conjunction with this user guide when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP. Software is available with the evaluation board, which allows the user to easily program the AD5668.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5668SDCZ/EVAL-AD5668SDRZ evaluation board
- AD5668 device
- CD including
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5668 data sheet
- Electronic version of the UG-155 user guide