Overview

Features and Benefits

  • Full featured evaluation board for the AD4131-8
  • PC control in conjunction with Analog Devices, Inc. System Demonstration Platform (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD4131-8WARDZ evaluation kit features the AD4131-8 16-bit, ultra-low power, low noise analog-to-digital converter (ADC). The EVAL-AD4131-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. Regulate a 5 V USB supply through the PC to 3.3 V to supply the AD4131-8 and support all necessary components.

The AD4131-8 ACE Plugin fully configures the AD4131-8 device register functionality and provides DC time domain analysis as waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD4131-8WARDZ is an evaluation board that evaluates the features of the ADC. The user PC software executable controls the AD4131-8 over the USB through the EVAL-SDP-CK1Z (SDP) board.

The product data sheet provides the full specifications of the AD4131-8. Consult the AD4131-8 data sheet t in conjunction with the user guide when working with the EVAL-AD4131-8WARDZ evaluation board.

Getting Started

ONLINE RESOURCES

  • Documents Needed
  • AD4131-8 data sheet
  • EVAL-AD4131-8WARDZ user guide
  • Required Software
  • AD4131-8 ACE Plugin

EQUIPMENT NEEDED

  • EVAL-AD4131-8WARDZ evaluation board
  • EVAL-SDP-CK1Z System Demonstration Platform
  • DC signal source
  • USB cable
  • PC running Microsoft Windows with USB 2.0 port

Software

ACE Software

ZIP
23 MB
ACE plug-in for Board.AD4130 1.2023.8300 [Oct 01 26]
The AD4130 Plugin currently supports the EV-AD4130(W)ASDZ, EV-AD4130(W)ARDZ, EVAL-AD4129-8WARDZ and EVAL-AD4131-8WARDZ boards. The AD4130 is a ultra-low power, 8-Channel, 24-bit ADC with Integrated Analog Front End and FIFO. The AD4131 is a ultra-low power, 8-Channel, 16-bit ADC with Integrated Analog Front End and FIFO. The AD4129 is a ultra-low power, 8-Channel, 16-bit ADC with Integrated Analog Front End.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards